Part number:
possible part numbers found.Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-HBLSP6 | EN 1.4301 Equiv. | Degreasing | General environment | Anti-rust packing | General environment |
SH-HBLSP6 | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | |
SHD-HBLSP6 | Electrolytic polishing + precision cleaning |
Part Number |
SL-HBLSP6 |
Part Number | Mass (g) | Applicable Screw, T Nut | Allowable Load (N) | |||
Screws | Quantity | T Nut | Quantity | |||
SL-HBLSP6 | 33 | CBM6−10 | 2 | HNTT6−6 | 2 | 980 |
SH-HBLSP6 | ||||||
SHD-HBLSP6 |
Part Number | — | (P·SET·SST·SEU·SSU·SEP·SSP) |
SL-HBLSP6 | — | P |
SH-HBLSP6 | — | SET |
SL-HBLSP6 | — | P-SET |
■Set of applicable Screws and Nuts Details
Alteration Part Number | Screws | Nut | ||||
---|---|---|---|---|---|---|
Part Number | Material | Type | Part Number | Material | Stopper | |
SST | SCB6-10 | Stainless Steel | Pre-Assembly | HNTTSN6-6 | Stainless Steel | Not Provided |
SSU | SCB6-10 | Stainless Steel | Pre-Assembly | SHNTU6-6 | Stainless Steel | Provided |
SSP | SCB6-10 | Stainless Steel | Post-Assembly | SHNTP6-6 | Stainless Steel | Provided |
Features: Thin Brackets with tabs to fit extrusions and stop when tightening.
Since the tabs stop rotating the brackets when tightening, work efficiency is improved.
■6 Series (Slot Width 8 mm) - For 1 Slot, Extruded Brackets
Product Name | Thin Brackets | Thick Brackets | Ultra Thick Brackets | Thick Brackets / Triangle Brackets | Offset Brackets | Unequal Sided Brackets | Brackets for Connecting Different Sizes of Extrusions Brackets |
---|---|---|---|---|---|---|---|
Product Photo | |||||||
Features | The brackets do not protrude from extrusion widths when used to cross connect extrusions. Suitable for use in limited space. | Made of the same material as aluminum extrusions with anodizing. Suitable when appearance well balanced with the extrusions is desired. | Numbers of screws are the same as those of thick brackets. Extrusions can be connected more securely. | Two mounting holes are provided on one side. Extrusions can be connected more securely with 4 screws. | Hole positions are offset. Can be combined with plates of 3 mm and 5 mm thickness when mounting plates on the side. | The vertical and horizontal lengths are unequal to each other. Usable where space is narrow. | Staggered mounting holes. Brackets to connect 20 and 30 square, 40/45 and 30 square Extrusions. |
Allowable Load | 980/1568/2352 | 1176 | 1176 | 1764 | 1176 | 1470 | — |
Representative models | HBLSS6 | HBLTS6 | HBLUS6 | HBLTSW6 (Thick Type) | HBLTH6 | HBLTF6 | HBLTS6-5L |
This Product (Tabbed) | HBKTST6 (Perpendicularly Machined) | HBKUS6 (Perpendicularly Machined) | HBLDSWT6 (Triangle) | HBLTS8-6L |
■How to Specify Allowable Load of Bracket
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
6.05 € ( 7.20 € ) | 7 working days |
2.87 € ( 3.42 € ) | 7 working days |
2.38 € ( 2.83 € ) | 7 working days |
2.89 € ( 3.44 € ) | 7 working days |
7.85 € ( 9.34 € ) | 7 working days |
7.21 € ( 8.58 € ) | 7 working days |
8.18 € ( 9.73 € ) | 7 working days |
8.04 € ( 9.57 € ) | 7 working days |
2.87 € ( 3.42 € ) | 7 working days |
2.45 € ( 2.92 € ) | 7 working days |
2.89 € ( 3.44 € ) | 7 working days |
9.85 € ( 11.72 € ) | 7 working days |
9.21 € ( 10.96 € ) | 7 working days |
10.18 € ( 12.11 € ) | 7 working days |
5.65 € ( 6.72 € ) | 7 working days |
2.87 € ( 3.42 € ) | 7 working days |
2.45 € ( 2.92 € ) | 7 working days |
2.89 € ( 3.44 € ) | 7 working days |
7.45 € ( 8.87 € ) | 7 working days |
6.81 € ( 8.10 € ) | 7 working days |
7.76 € ( 9.23 € ) | 7 working days |
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |