Linear shafts / two-sided internal thread / spanner flat, radial bore / h6,h7 / cf53 / EN1.1213

Linear shafts / two-sided internal thread / spanner flat, radial bore / h6,h7 / cf53 / EN1.1213
Configurable in [Length] 20 - 1200 mm / [Diameter] 6 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
With Wrench FlatsWith Cross-Drilled Hole
D tol. h6D tol. h7D tol. h6D tol. h7
SFJZEU
-
SFHZEU-EN1.1213Effective Hardened Depth of Induction
Hardening>>P.112
EN1.1213 58HRC~
-
-
PSFJZEU
-
PSFHZEU
Hard Chrome Plating
Plating Hardness: HV750~    Plating Thickness: 5μ or More

Specifications

Part Number-L-M-N-SC-H
SFJZEU10-200-M5-N5-SC10  
Part NumberL
specified in 1mm Increment
M (Coarse), N (Coarse)
Selection
Wrench Flats DimensionsD Tol.C
TypeDSCW1h6h7
(With Wrench Flats)

(D Tolerance h6)
SFJZEU
(DTolerance h7)
PSFJZEU
620~6003          SC=1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats P.112
58
0
-0.008
0
-0.012
0.5 or Less
820~800345        78
0
-0.009
0
-0.015
0.5 or Less
1020~8003456       88
1220~1000 4568      1010
0
-0.011
0
-0.018
1325~1000 4568      1110
1525~1000 456810     1310
1630~1200 456810     1410
2030~1200 45681012    1710
0
-0.013
0
-0.021
1.0 or Less
2535~1200 4568101216   2210
3035~1200   68101216   2715
Part NumberL
specified in 1mm Increment
M (Coarse), N (Coarse) SelectionCross-Drilled Hole DimensionsD Tol.C
TypeDHdh6h7
(With Cross-Drilled Hole)

(D Tolerance h6)
SFHZEU
(D Tolerance h7)
PSFHZEU
820~500345      H=1mm Increment
[ ! ]L≥H+d/2+Nx2.5+6
[ ! ]H≥Mx2.5+d/2+6
3
 0
-0.009
 0
-0.015
0.5 or Less
1020~5003456     3
1220~500 4568    3
 0
-0.011
 0
-0.018
1325~500 4568    4
1525~500 456810   4
1630~500 456810   4
2030~500 45681012  6
 0
-0.013
 0
-0.021
1.0 or Less
2535~500 4568101216 7
3035~500   68101216 7
[ ! ]L requires Mx2+Nx2≤L. [ ! ]When Mx2.5+4+Nx2.5+4≥L, tap pilot holes may go through.

Alterations

Part Number-L-M(MSC,MD)-N(NSC,MD)-SC-H-(LKC…etc.)
SFJZEU30-500-M8-N10-SC10  -LKC
Both Ends Tapped:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFHZEU8-[20-500/1]-M[3,​4,​5]-N[3,​4,​5]-H[0-496/1]
PSFHZEU10-[20-500/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6]-H[0-496/1]
PSFHZEU10-[20-500/1]-M[3,​4,​5,​6]-ND6-H[0-496/1]
PSFHZEU10-[20-500/1]-MD6-N[3,​4,​5,​6]-H[0-496/1]
PSFHZEU10-[20-500/1]-MD6-ND6-H[0-496/1]
PSFHZEU12-[20-500/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]-H[0-496/1]
PSFHZEU12-[20-500/1]-M[4,​5,​6,​8]-ND[6,​8]-H[0-496/1]
PSFHZEU12-[20-500/1]-M[4,​5,​6,​8]-NSC8-H[0-496/1]
PSFHZEU12-[20-500/1]-MD[6,​8]-N[4,​5,​6,​8]-H[0-496/1]
PSFHZEU12-[20-500/1]-MD[6,​8]-ND[6,​8]-H[0-496/1]
PSFHZEU12-[20-500/1]-MD[6,​8]-NSC8-H[0-496/1]
PSFHZEU12-[20-500/1]-MSC8-N[4,​5,​6,​8]-H[0-496/1]
PSFHZEU12-[20-500/1]-MSC8-ND[6,​8]-H[0-496/1]
PSFHZEU12-[20-500/1]-MSC8-NSC8-H[0-496/1]
PSFHZEU13-[25-500/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]-H[0-496/1]
PSFHZEU13-[25-500/1]-M[4,​5,​6,​8]-ND[6,​8]-H[0-496/1]
PSFHZEU13-[25-500/1]-M[4,​5,​6,​8]-NSC8-H[0-496/1]
PSFHZEU13-[25-500/1]-MD[6,​8]-N[4,​5,​6,​8]-H[0-496/1]
PSFHZEU13-[25-500/1]-MD[6,​8]-ND[6,​8]-H[0-496/1]
PSFHZEU13-[25-500/1]-MD[6,​8]-NSC8-H[0-496/1]
PSFHZEU13-[25-500/1]-MSC8-N[4,​5,​6,​8]-H[0-496/1]
PSFHZEU13-[25-500/1]-MSC8-ND[6,​8]-H[0-496/1]
PSFHZEU13-[25-500/1]-MSC8-NSC8-H[0-496/1]
PSFHZEU15-[25-500/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-MD[6,​8,​10]-ND[6,​8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-MD[6,​8,​10]-NSC[8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-MSC[8,​10]-ND[6,​8,​10]-H[0-496/1]
PSFHZEU15-[25-500/1]-MSC[8,​10]-NSC[8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-MD[6,​8,​10]-ND[6,​8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-MD[6,​8,​10]-NSC[8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-MSC[8,​10]-ND[6,​8,​10]-H[0-496/1]
PSFHZEU16-[30-500/1]-MSC[8,​10]-NSC[8,​10]-H[0-496/1]
PSFHZEU20-[30-500/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-H[0-495/1]
PSFHZEU20-[30-500/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]-H[0-495/1]
PSFHZEU20-[30-500/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]-H[0-495/1]
PSFHZEU20-[30-500/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-H[0-495/1]
PSFHZEU20-[30-500/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]-H[0-495/1]
PSFHZEU20-[30-500/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]-H[0-495/1]
PSFHZEU20-[30-500/1]-MSC[8,​10,​12,​14]-N[4,​5,​6,​8,​10,​12]-H[0-495/1]
PSFHZEU20-[30-500/1]-MSC[8,​10,​12,​14]-ND[6,​8,​10,​12]-H[0-495/1]
PSFHZEU20-[30-500/1]-MSC[8,​10,​12,​14]-NSC[8,​10,​12,​14]-H[0-495/1]
PSFHZEU25-[35-500/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]-H[0-494/1]
PSFHZEU25-[35-500/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]-H[0-494/1]
PSFHZEU25-[35-500/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]-H[0-494/1]
PSFHZEU25-[35-500/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]-H[0-494/1]
PSFHZEU25-[35-500/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]-H[0-494/1]
PSFHZEU25-[35-500/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]-H[0-494/1]
PSFHZEU25-[35-500/1]-MSC[8,​10,​12,​14]-N[4,​5,​6,​8,​10,​12,​16]-H[0-494/1]
PSFHZEU25-[35-500/1]-MSC[8,​10,​12,​14]-ND[6,​8,​10,​12,​16]-H[0-494/1]
PSFHZEU25-[35-500/1]-MSC[8,​10,​12,​14]-NSC[8,​10,​12,​14]-H[0-494/1]
PSFHZEU30-[35-500/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-H[0-494/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Tools Type Shaft Dia. D
(mm)
Length L
(mm)
Surface Treatment Shaft Fits Tolerance Tapped (Coarse)[M]
(mm)
Change Tapped Thread M to Fine One [MSC]
(mm)
Change the effective tap depth to Mx3
(mm)
Tapped (Coarse)[N]
(mm)
Change Tapped Thread N to Fine One [NSC]
(mm)
Change the effective tap depth to Nx3
(mm)
Add Wrench Flats at One Location [SC](SC)
(mm)
H
(mm)

-

1 4 Days With Cross-Drilled Hole820 ~ 500Hard Chrome Platingh73 ~ 5--3 ~ 5---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1020 ~ 500Hard Chrome Platingh73 ~ 6--3 ~ 6---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1020 ~ 500Hard Chrome Platingh73 ~ 6----6-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1020 ~ 500Hard Chrome Platingh7--63 ~ 6---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1020 ~ 500Hard Chrome Platingh7--6--6-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh74 ~ 8--4 ~ 8---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh74 ~ 8----6 ~ 8-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh74 ~ 8---8--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh7--6 ~ 84 ~ 8---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh7--6 ~ 8--6 ~ 8-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh7--6 ~ 8-8--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh7-8-4 ~ 8---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh7-8---6 ~ 8-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1220 ~ 500Hard Chrome Platingh7-8--8--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh74 ~ 8--4 ~ 8---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh74 ~ 8----6 ~ 8-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh74 ~ 8---8--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh7--6 ~ 84 ~ 8---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh7--6 ~ 8--6 ~ 8-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh7--6 ~ 8-8--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh7-8-4 ~ 8---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh7-8---6 ~ 8-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1325 ~ 500Hard Chrome Platingh7-8--8--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh74 ~ 10--4 ~ 10---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh74 ~ 10----6 ~ 10-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh74 ~ 10---8 ~ 10--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh7--6 ~ 104 ~ 10---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh7--6 ~ 10--6 ~ 10-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh7--6 ~ 10-8 ~ 10--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh7-8 ~ 10-4 ~ 10---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh7-8 ~ 10---6 ~ 10-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1525 ~ 500Hard Chrome Platingh7-8 ~ 10--8 ~ 10--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh74 ~ 10--4 ~ 10---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh74 ~ 10----6 ~ 10-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh74 ~ 10---8 ~ 10--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh7--6 ~ 104 ~ 10---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh7--6 ~ 10--6 ~ 10-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh7--6 ~ 10-8 ~ 10--0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh7-8 ~ 10-4 ~ 10---0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh7-8 ~ 10---6 ~ 10-0 ~ 496

-

1 4 Days With Cross-Drilled Hole1630 ~ 500Hard Chrome Platingh7-8 ~ 10--8 ~ 10--0 ~ 496

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh74 ~ 12--4 ~ 12---0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh74 ~ 12----6 ~ 12-0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh74 ~ 12---8 ~ 14--0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh7--6 ~ 124 ~ 12---0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh7--6 ~ 12--6 ~ 12-0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh7--6 ~ 12-8 ~ 14--0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh7-8 ~ 14-4 ~ 12---0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh7-8 ~ 14---6 ~ 12-0 ~ 495

-

1 4 Days With Cross-Drilled Hole2030 ~ 500Hard Chrome Platingh7-8 ~ 14--8 ~ 14--0 ~ 495

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh74 ~ 16--4 ~ 16---0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh74 ~ 16----6 ~ 16-0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh74 ~ 16---8 ~ 14--0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh7--6 ~ 164 ~ 16---0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh7--6 ~ 16--6 ~ 16-0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh7--6 ~ 16-8 ~ 14--0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh7-8 ~ 14-4 ~ 16---0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh7-8 ~ 14---6 ~ 16-0 ~ 494

-

1 4 Days With Cross-Drilled Hole2535 ~ 500Hard Chrome Platingh7-8 ~ 14--8 ~ 14--0 ~ 494

-

1 4 Days With Cross-Drilled Hole3035 ~ 500Hard Chrome Platingh76 ~ 16--6 ~ 16---0 ~ 494

Loading...

Basic information

Basic Shape Straight Shaft end shape (left) Tapped Shaft end shape (right) Tapped
Shaft end perpendicularity Perpendicularity (0.2) Material EN 1.1213 Heat Treatment Induction Hardened
Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360