Rear Converter Lens (1.5x to 2.5x)

Rear Converter Lens (1.5x to 2.5x)

Click on this image to zoom in.

Click on this image to zoom in.

  • Rear Converter Lens (1.5x to 2.5x)
  • Rear Converter Lens (1.5x to 2.5x)
  • Rear Converter Lens (1.5x to 2.5x)
  • Volume Discount
[Features]·Supports magnification changes from 1.5 to 2.5 times · Can be attached to C-mount lenses
  • Order quantities extended (D-JIT)
  • Lent Out Free of Charge
  • C-mount

Magnification can be changed from 1.5 to 2.5x.
● The magnification can be changed by mounting it to the C mount lens.

· Note that the brightness and resolution will be lowered.
· It corresponds up to 2/3-inch cameras. Mounting it to a 1 inch camera will decrease the field of view.
· Appearance and specifications are subject to change without notice.
* Rear converter cannot be mounted to EMVL-MP614 or EMVL-316.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

ModelMagnification
EMVL-RC151.5 times
EMVL-RC202.0 times
EMVL-RC252.5 times

* Rear converter cannot be mounted to EMVL-MP614.
Part Number
EMVL-RC15
EMVL-RC20
EMVL-RC25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMagnification Ratio
(double)

108.71 €

1 Available 5 Days 101.5

108.71 €

1 Available 5 Days 102.0

123.10 €

1 Available 5 Days 102.5

Loading...

  1. 1

Basic information

Type Lens Lens mounting method C Mount

Tech Support