Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model | Type | Diameter of lens mounting screw |
EMVL-UV255 | For protection Reduced UV | M25.5 |
EMVL-UV270 | M27.0 | |
EMVL-UV305 | M30.5 |
Model | Type | Diameter of lens mounting screw |
EMVL-PL255 | Polarization | M25.5 |
EMVL-PL270 | M27.0 | |
EMVL-PL305 | M30.5 |
Part Number
|
---|
EMVL-PL255 |
EMVL-PL270 |
EMVL-PL305 |
EMVL-UV255 |
EMVL-UV270 |
EMVL-UV305 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Lens Mounting Screw Diameter | |
---|---|---|---|---|---|---|---|
65.52 € | 1 | Available | 5 Days | 10 | Polarization | M25.5 | |
65.52 € | 1 | Available | 5 Days | 10 | Polarization | M27.0 | |
65.52 € | 1 | Available | 5 Days | 10 | Polarization | M30.5 | |
75.82 € | 1 | Available | 5 Days | 10 | UV Cut for Protection | M25.5 | |
75.82 € | 1 | Available | 5 Days | 10 | UV Cut for Protection | M27.0 | |
29.66 € | 1 | 5 Days | 10 | UV Cut for Protection | M30.5 |
Loading...
Type | Filter |
---|