Free-Size Aluminum Panel AM【4 Pieces Per Package】

Free-Size Aluminum Panel AM

Click on this image to zoom in.

Click on this image to zoom in.

[Features]·It can be used as a replacement panel. ·Convenient for replacement of customizable size aluminum enclosures.
  • Aluminum
  • Free Size
  • Hole Machining
  • Web Box

Can be used as a replacement panel
● Convenient for replacing configurable size aluminum boxes.
 

· Since coated panels are cut, the cut surface itself is not coated.
· The drilled hole section cut surface is also not coated.
Take note in advance.
AM Type Aluminum Panel Configurable Size: Related Image

AM Type Aluminum Panel Configurable Size: Related Image
AM Type Aluminum Panel Configurable Size: Related Image

AM Type Aluminum Panel Configurable Size: Related Image

 

Check the relevant pages for each series for the equipment mounting effective dimensions.

 

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

AM Type Aluminum Panel Configurable Size: Related Image
Disclaimer on Lead Time
Lead times may change during long vacation periods.
Check our WOS (Web Order System) for an exact shipping date.

AM Type Aluminum Panel Configurable Size: Related Image

 

*Price for 4-piece units without holes drilled.
* 1-piece units without holes drilled are not available.

       W
H
¥ Normal Unit Price
50 to 100101 to 150151 to 200201 to 250251 to 300301 to 350351 to 400401 to 450451 to 500
50 to 100---------
101 to 150---------
151 to 200---------
201 to 250---------
251 to 300---------
301 to 350---------
351 to 400---------
401 to 450---------
451 to 500---------

 

AM Type Aluminum Panel Configurable Size: Related Image

 

*Price for 4-piece units without holes drilled.
* 1-piece units without holes drilled are not available.

       W
H
¥ Normal Unit Price
50 to 100101 to 150151 to 200201 to 250251 to 300301 to 350351 to 400401 to 450451 to 500
50 to 100---------
101 to 150---------
151 to 200---------
201 to 250---------
251 to 300---------
301 to 350---------
351 to 400---------
401 to 450---------
451 to 500---------

 

 

For drilling with Web design boxes

 

                                                                                  AM Type Aluminum Panel Configurable Size: Related Image
*Price for 1-piece units.
* Units with holes drilled are not available in packs.

       W
H
¥ Normal Unit Price
50 to 100101 to 150151 to 200201 to 250251 to 300301 to 350351 to 400401 to 450451 to 500
50 to 100---------
101 to 150---------
151 to 200---------
201 to 250---------
251 to 300---------
301 to 350---------
351 to 400---------
401 to 450---------
451 to 500---------

 

 


*Price for 1-piece units.
* Units with holes drilled are not available in packs.

       W
H
¥ Normal Unit Price
50 to 100101 to 150151 to 200201 to 250251 to 300301 to 350351 to 400401 to 450451 to 500
50 to 100---------
101 to 150---------
151 to 200---------
201 to 250---------
251 to 300---------
301 to 350---------
351 to 400---------
401 to 450---------
451 to 500---------

 

 

Basic Specifications


AM Type Aluminum Panel Configurable Size: Related Image
AM Type Aluminum Panel Configurable Size: Related Image
Part Number
AM15-4P-[50-500/1]-[50-500/1]-[B,​K,​S]
AM20-4P-[50-500/1]-[50-500/1]-[B,​K,​S]
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Plate Thickness
(mm)
Body Board Thickness
(mm)
Compatible #3 #4 B K S

4 Pieces Per Package

1 pack 7 Days 1.51.5APM Series50 ~ 50050 ~ 500BKS

4 Pieces Per Package

1 pack 7 Days 22.0ASH(K) Series50 ~ 50050 ~ 500BKS

Loading...

  1. 1

Basic information

Material Aluminum Characteristics Section No Paint on the Perforated Part Material Aluminum

Tech Support