Double-Resin Tube Connector With Slit, Material: Nylon 6

Double-Resin Tube Connector With Slit, Material: Nylon 6
  • Volume Discount
A fitting and a lock nut for fixing polypropylene copolymer tube with high temperature performance, low temperature strength and flexibility.

● Fitting and lock nut for fixing a PPCO tube to a panel.
● Also available in sets including the tube.

Not for use with plastic tubes other than PPCO tubes.
Only available while supplies last due to discontinuation of production by the manufacturer.
For new PPCOF tubes, use the BLNO Series (fitting) and BLN Series (lock nut).
BTNO-M3223
BGTN-M3223
BTNO-M4037
BGTN-M4037
Only available while supplies last.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

■ Fitting
ModelApplicable TubeScrew nominalSize (mm)Weight (g)
IDBAD (max)SW
BTNO-M1610PPCO-10BM16 1.5 × 1.510.011.034.021.519.05
BTNO-M2014PPCO-14BM20 1.5 × 1.514.540.529.027.09
BTNO-M2520PPCO-20BM25 1.5 × 1.518.512.042.535.532.013
BTNO-M3223PPCO-23BM32 1.5 × 1.526.015.050.044.040.019
BTNO-M4037PPCO-37BM40 1.5 × 1.531.519.058.552.548.029
■ Lock Nut
ModelConforming fittingSize (mm)Weight (g)
CD (max)SW
BGTN-M1610BTNO-M16108.021.5191
BGTN-M2014BTNO-M201429.0273
BGTN-M2520BTNO-M25209.035.5324
BGTN-M3223BTNO-M322312.044.0407
BGTN-M4037BTNO-M403715.052.54811

Overview of Specifications

Slitted Double-Layer Plastic Tube, Connector: Related image
Specifications
MaterialNylon 6
Operating Temperature Range−20°C to 90°C
Part Number
BGTN-M2014
BTNO-M1610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable Tube Compatible Straight Line Joints Screw Nominal

5.47 €

1 Available 5 Days -BTNO-M2014-

5.53 €

1 Available 5 Days PPCO-10B-M16 x 1.5

Loading...

  1. 1

Basic information

Material 6 Nylon Operating Temperature Range(°C) −20~90

Tech Support