Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Alteration Code | Machining Details | ¥ Machining Unit Price |
CB | External mounting bracket welded to B/D surface | - |
Alteration Code | Machining Details | ¥ Machining Unit Price | |
Machining Details | Opening | ||
S | Short Side Only | B | - |
L | Long Side Only | A | - |
SS | 2 Short Sides | BandD | - |
LL | 2 Long Sides | AandC | - |
SL | Long and Short Sides | AB | - |
LS | Long and Short Sides | AD | - |
EL | 3 Sides Other Than Short Side | ABC | - |
ES | 3 Sides Other Than Long Side | ABD | - |
AL | All 4 Surfaces Machined | ABCD | - |
D | D1 | W H | ¥ Normal Unit Price | |||||||
400 to 499 | 500 to 599 | 600 to 699 | 700 to 799 | 800 to 899 | 900 to 1,000 | 1,001 to 1,100 | 1,101 to 1,200 | |||
250 to 295 | 220 to 265 | 50 to 95 | - | - | - | - | - | - | - | - |
100 to 145 | - | - | - | - | - | - | - | - | ||
150 to 195 | - | - | - | - | - | - | - | - | ||
200 to 245 | - | - | - | - | - | - | - | - | ||
250 to 300 | - | - | - | - | - | - | - | - | ||
300 to 350 | 270 to 320 | 50 to 95 | - | - | - | - | - | - | - | - |
100 to 145 | - | - | - | - | - | - | - | - | ||
150 to 195 | - | - | - | - | - | - | - | - | ||
200 to 245 | - | - | - | - | - | - | - | - | ||
250 to 300 | - | - | - | - | - | - | - | - | ||
355 to 400 | 325 to 370 | 50 to 95 | - | - | - | - | - | - | - | - |
100 to 145 | - | - | - | - | - | - | - | - | ||
150 to 195 | - | - | - | - | - | - | - | - | ||
200 to 245 | - | - | - | - | - | - | - | - | ||
250 to 300 | - | - | - | - | - | - | - | - |
Part Number
|
---|
HSCB-[400-1200/1]-[50-300/5]-[250-400/5]-[E,G,K] |
HSCB-NS-[400-1200/1]-[50-300/5]-[250-400/5] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Paint | #2 | #3 | #4 | #5 | E | G | K | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 8 Days | 10 | Powder Paint | 400 ~ 1200 | 50 ~ 300 | 250 ~ 400 | - | E | G | K | ||
1 | 8 Days | 10 | Surface Preparation | - | 400 ~ 1200 | 50 ~ 300 | 250 ~ 400 | - | - | - |
Loading...
Material | Iron | Installation | Indoor | Body Board Thickness(mm) | 2.3 |
---|
Configure