NJW L-Type Seat for Panel Mount Receptacle (For Shell Size 20)

NJW L-Type Seat for Panel Mount Receptacle (For Shell Size 20)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
L-type pedestal for angle adjustment of NJW shell size 20
  • IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJW-20-L

Part Number
NJW-20-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.31 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Type Connector Fastener Color Black Compatible Shell Size 20

This page is NJW L-Type Seat for Panel Mount Receptacle (For Shell Size 20), part number NJW-20-L.
You can find the detail information about specifications and dimensions on part number NJW-20-L.

Tech Support