Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Required Inner Diameter Size (㎜) | Color | Color | Minimum Reduction Diameter Ø (mm) | Maximum Expanded Diameter Ø (mm) | Total Length (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|
11.64 € | 1 | Available | 5 Days | 10 | 9 | Black | Black | 9 | 26 | 5 | |
15.68 € | 1 | Available | 8 Days | 10 | 9 | Blue | Blue | 9 | 26 | 5 | |
15.68 € | 1 | Available | 8 Days | 10 | 9 | Green | Green | 9 | 26 | 5 | |
15.68 € | 1 | Available | 8 Days | 10 | 9 | Gray | Gray | 9 | 26 | 5 | |
15.68 € | 1 | Available | 8 Days | 10 | 9 | Transparent | Transparent | 9 | 26 | 5 | |
15.68 € | 1 | Available | 5 Days | 10 | 9 | Orange | Orange | 9 | 26 | 5 | |
15.68 € | 1 | Available | 8 Days | 10 | 9 | Purple | Purple | 9 | 26 | 5 | |
15.68 € | 1 | Available | 5 Days | 10 | 9 | Red | Red | 9 | 26 | 5 | |
15.68 € | 1 | Available | 5 Days | 10 | 9 | Yellow | Yellow | 9 | 26 | 5 | |
29.40 € | 1 | Available | 8 Days | 10 | 9 | Black | Black | 9 | 26 | 10 | |
31.36 € | 1 | Available | 8 Days | 10 | 9 | Blue | Blue | 9 | 26 | 10 | |
31.36 € | 1 | Available | 8 Days | 10 | 9 | Green | Green | 9 | 26 | 10 | |
31.36 € | 1 | Available | 8 Days | 10 | 9 | Gray | Gray | 9 | 26 | 10 | |
31.36 € | 1 | Available | 8 Days | 10 | 9 | Transparent | Transparent | 9 | 26 | 10 | |
31.36 € | 1 | Available | 5 Days | 10 | 9 | Orange | Orange | 9 | 26 | 10 | |
31.36 € | 1 | Available | 8 Days | 10 | 9 | Purple | Purple | 9 | 26 | 10 | |
31.36 € | 1 | Available | 5 Days | 10 | 9 | Red | Red | 9 | 26 | 10 | |
31.36 € | 1 | Available | 5 Days | 10 | 9 | Yellow | Yellow | 9 | 26 | 10 | |
17.86 € | 1 | Available | 8 Days | 10 | 12 | Black | Black | 12 | 30 | 5 | |
19.89 € | 1 | Available | 8 Days | 10 | 12 | Blue | Blue | 12 | 30 | 5 | |
19.89 € | 1 | Available | 8 Days | 10 | 12 | Green | Green | 12 | 30 | 5 | |
19.89 € | 1 | Available | 5 Days | 10 | 12 | Gray | Gray | 12 | 30 | 5 | |
19.89 € | 1 | Available | 8 Days | 10 | 12 | Transparent | Transparent | 12 | 30 | 5 | |
19.89 € | 1 | Available | 5 Days | 10 | 12 | Orange | Orange | 12 | 30 | 5 | |
19.89 € | 1 | Available | 8 Days | 10 | 12 | Purple | Purple | 12 | 30 | 5 | |
19.89 € | 1 | Available | 5 Days | 10 | 12 | Red | Red | 12 | 30 | 5 | |
19.89 € | 1 | Available | 5 Days | 10 | 12 | Yellow | Yellow | 12 | 30 | 5 | |
36.68 € | 1 | Available | 5 Days | 10 | 12 | Black | Black | 12 | 30 | 10 | |
39.22 € | 1 | Available | 8 Days | 10 | 12 | Blue | Blue | 12 | 30 | 10 | |
39.22 € | 1 | Available | 8 Days | 10 | 12 | Green | Green | 12 | 30 | 10 | |
39.22 € | 1 | Available | 8 Days | 10 | 12 | Gray | Gray | 12 | 30 | 10 | |
39.22 € | 1 | Available | 8 Days | 10 | 12 | Transparent | Transparent | 12 | 30 | 10 | |
39.22 € | 1 | Available | 5 Days | 10 | 12 | Orange | Orange | 12 | 30 | 10 | |
39.22 € | 1 | Available | 8 Days | 10 | 12 | Purple | Purple | 12 | 30 | 10 | |
39.22 € | 1 | Available | 8 Days | 10 | 12 | Red | Red | 12 | 30 | 10 | |
39.22 € | 1 | Available | 8 Days | 10 | 12 | Yellow | Yellow | 12 | 30 | 10 | |
28.34 € | 1 | Available | 8 Days | 10 | 19 | Black | Black | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Blue | Blue | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Green | Green | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Gray | Gray | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Transparent | Transparent | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Orange | Orange | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Purple | Purple | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Red | Red | 19 | 40 | 5 | |
30.85 € | 1 | Available | 8 Days | 10 | 19 | Yellow | Yellow | 19 | 40 | 5 | |
56.07 € | 1 | Available | 5 Days | 10 | 19 | Black | Black | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Blue | Blue | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Green | Green | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Gray | Gray | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Transparent | Transparent | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Orange | Orange | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Purple | Purple | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Red | Red | 19 | 40 | 10 | |
60.30 € | 1 | Available | 8 Days | 10 | 19 | Yellow | Yellow | 19 | 40 | 10 | |
35.31 € | 1 | Available | 8 Days | 10 | 25 | Black | Black | 25 | 60 | 5 | |
36.31 € | 1 | Available | 8 Days | 10 | 25 | Blue | Blue | 25 | 60 | 5 | |
36.31 € | 1 | Available | 5 Days | 10 | 25 | Green | Green | 25 | 60 | 5 | |
36.31 € | 1 | Available | 8 Days | 10 | 25 | Gray | Gray | 25 | 60 | 5 | |
36.31 € | 1 | Available | 5 Days | 10 | 25 | Transparent | Transparent | 25 | 60 | 5 | |
36.31 € | 1 | Available | 8 Days | 10 | 25 | Orange | Orange | 25 | 60 | 5 |
Loading...
Shape | Tube-shaped | Operating Temperature (Min.)(℃) | -75 | Operating Temperature (Maximum)(℃) | 125 |
---|---|---|---|---|---|
Protective function (environmental resistance) | Flame Retardance | Material | Polyester Monofilament | Operating Temperature Range(°C) | -75 ~ 125 |
Certified Standard | UL (E107055), CSA |
Configure
Basic Attributes
Required Inner Diameter Size(㎜)
Color
Color
Minimum Reduction Diameter Ø(mm)
Maximum Expanded Diameter Ø(mm)
Total Length(m)
Filter by standard shipping days
Optional Attributes