Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model | Overall Length (m) |
DS-5 | 20 |
DS-7 | |
DS-10 | |
DS-14 | |
FS-30 | 10 |
FS-37 |
Model | Overall Length (m) |
DS-5 | 100 |
DS-7 | |
DS-10 | |
DS-14 | |
FS-30 | 50 |
FS-37 |
Material | Polypropylene + tin plated copper foil thread |
Operating Temperature Range | -40°C to +105°C |
International Certified Standards | UL (E120470) |
Color | Silver brown |
Model | Internal Diameter (mm) | Weight (g/m) |
DS-5 | φ5 | 14.5 |
DS-7 | φ7 | 23.5 |
DS-10 | φ10 | 39.5 |
DS-14 | φ14 | 54.5 |
FS-30 | φ19 | 67 |
FS-37 | φ23 | 85 |
Part Number
|
---|
DS-5-20 |
DS-7-100 |
DS-10-20 |
DS-10-100 |
DS-14-20 |
DS-14-100 |
FS-30-10 |
FS-30-50 |
FS-37-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Required Inner Diameter Size (㎜) | Inner Diameter φ (mm) | Total Length (m) | |
---|---|---|---|---|---|---|---|---|
218.45 € | 1 | Available | 5 Days | 10 | 5 | 5 | 20 | |
814.88 € | 1 | 13 Days | - | 7 | 7 | 100 | ||
426.19 € | 1 | Available | 5 Days | 10 | 10 | 10 | 20 | |
1,250.40 € | 1 | 13 Days | - | 10 | 10 | 100 | ||
559.48 € | 1 | 5 Days | 10 | 14 | 14 | 20 | ||
1,634.53 € | 1 | 24 Days | - | 14 | 14 | 100 | ||
446.91 € | 1 | Available | 5 Days | 10 | 19 | 19 | 10 | |
1,607.19 € | 1 | 13 Days | - | 19 | 19 | 50 | ||
567.22 € | 1 | 5 Days | 10 | 23 | 23 | 10 |
Loading...
Shape | Shield Type | Operating Temperature (Min.)(℃) | -40 | Operating Temperature (Maximum)(℃) | 105 |
---|---|---|---|---|---|
Color | Other | Protective function (environmental resistance) | Flame Retardance | Material | Polypropylene + Tinned Copper Foil Threads |
Operating Temperature Range(°C) | -40 ~ 105 | Color | Silver Brown | Certified Standard | UL (E120470) |