Part number:
possible part numbers found.Model | Overall Length (m) |
FLR-5 | 5 |
FLR-10 | |
FLR-20 | |
FLR-40 |
Model | Contracted minimum diameter D | Expanded maximum diameter D1 | Applicable wire range | Weight (g/m) |
FLR-5 | 5 | 16 | 3 to 15 | 23.8 |
FLR-10 | 10 | 20 | 8 to 25 | 40.5 |
FLR-20 | 20 | 40 | 15 to 40 | 45.2 |
FLR-40 | 40 | 70 | 35 to 65 | 55.2 |
Material | Braiding | Polyester filament |
Hook and Loop Tape Part | Nylon | |
Operating Temperature Range | -75°C to +125°C | |
International Certified Standards | UL (E347759), CSA | |
Color | Black |
Heat resistant braided tube with hook and loop tape