Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MJSD20-6P |
MJSD20T-6P |
MJSD24-6P |
MJSD24P-6P |
MJSD24SP-6P |
MJSD24T-6P |
MJSD32-6P |
MJSD32S-6P |
MJSD32SP-6P |
MJSD32ST-6P |
MJSD32T-6P |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Characteristics | Size Width (mm) | Sizes Vertical (mm) | Dimensions Thickness / Depth (mm) | Screw Size | Screw Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|
29.35 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 22 | 22 | 20 (Insulated Part) | M6 | Nut M6 x 7 | |
29.52 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 22 | 22 | 20 (Insulated Part) | M6 | Bolt M6 x 13 / Nut M6 x 7 | |
30.26 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 29 | 29 | 24 (Insulated Part) | M6 | Nut M6 x 8 | |
23.05 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Panel Mounting Model | 29 | 29 | 24 (Insulated Part) | M5 | Bolt M5 x 5 / Nut M5 x 6.5 | |
22.87 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Panel Mounting Model | 22 | 22 | 24 (Insulated Part) | M5 | Bolt M5 x 5 / Nut M5 x 6.5 | |
30.44 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 29 | 29 | 24 (Insulated Part) | M6 | Bolt M6 x 13 / Nut M6 x 8 | |
31.94 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 39 | 39 | 32 (Insulated Part) | M8 | Nut M8 x 10 | |
27.74 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 22 | 22 | 32 (Insulated Part) | M6 | Nut M6 x 8 | |
25.45 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Panel Mounting Model | 22 | 22 | 32 (Insulated Part) | M5 | Bolt M5 x 5 / Nut M5 x 6.5 | |
27.92 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 22 | 22 | 32 (Insulated Part) | M6 | Bolt M6 x 13 / Nut M6 x 8 | |
32.40 € | 6 Pieces Per Package | 1 pack | Available | 5 Days | Standard Model | 39 | 39 | 32 (Insulated Part) | M8 | Bolt M8 x 20 / Nut M8 x 10 |
Loading...
Material | Polypropylene (Insulated Part) | Color | Black | Quantity of Packs(Pcs.) | 6 |
---|
Configure
Basic Attributes
Characteristics
Size Width(mm)
Sizes Vertical(mm)
Dimensions Thickness / Depth(mm)
Screw Size
Screw Diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes