Free Size Control Panel Box Thick Plate Type FTA Series

Free Size Control Panel Box Thick Plate Type FTA Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Free Size Control Panel Box Thick Plate Type FTA Series
  • Free Size Control Panel Box Thick Plate Type FTA Series
Specifiable sizes in plate thickness of 2.3 mm
  • Steel
  • Free Size
  • Powder-Coated

Configurable Sizes and Plate Thickness of 2.3 mm
● FSA control panel box with a plate thickness of 2.3 mm.

FTA Series Control Panel Box in Configurable Sizes Thick Plate Type: Related Image

 

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

FTA Series Control Panel Box in Configurable Sizes Thick Plate Type: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
D
W
H
¥ Normal Unit Price
200 to 299300 to 399400 to 499500 to 599600 to 699700 to 799800 to 899900 to 1,0001,001 to 1,1001,101 to 1,200
100 to 155200 to 299
300 to 399
400 to 499       
500 to 599          
600 to 699          
700 to 799          
800 to 899          
900 to 1,000          
160 to 195200 to 299
300 to 399
400 to 499       
500 to 599          
600 to 699          
700 to 799          
800 to 899          
900 to 1,000          
200 to 245200 to 299
300 to 399
400 to 499       
500 to 599          
600 to 699          
700 to 799          
800 to 899          
900 to 1,000          
250 to 295200 to 299
300 to 399
400 to 499       
500 to 599          
600 to 699          
700 to 799          
800 to 899          
900 to 1,000          
300 to 350200 to 299
300 to 399
400 to 499
      
500 to 599
         
600 to 699
         
700 to 799
         
800 to 899
         
900 to 1,000
         
355 to 400200 to 299
300 to 399
400 to 499
     
500 to 599
        
600 to 699
        
700 to 799
        
800 to 899
        
900 to 1,000
        
FTA Series Control Panel Box in Configurable Sizes Thick Plate Type: Related Image

Basic Specifications

 
FTA Series Control Panel Box in Configurable Sizes Thick Plate Type: Related Image
FTA Series Control Panel Box in Configurable Sizes Thick Plate Type: Related Image
Part Number
FTA-[200-1200/1]-[400-1000/1]-[100-400/5]-[E,​G,​K]
FTA-NS-[200-1200/1]-[400-1000/1]-[100-400/5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPaint #2 #3 #4 #5 E G K
1 8 Days 10Powder Paint200 ~ 1200400 ~ 1000100 ~ 400-EGK
1 8 Days 10Surface Preparation-200 ~ 1200400 ~ 1000100 ~ 400---

Loading...

  1. 1

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic information

Material Iron Intermediate plate Iron Substrate Installation Indoor
Locked Models Handle Draining Yes Body Board Thickness(mm) 2.3

Tech Support