Configure

Free-Size Relay Box Medium Screw-Type FSTR Series

Free-Size Relay Box Medium Screw-Type FSTR Series
  • Free-Size Relay Box Medium Screw-Type FSTR Series
  • Free-Size Relay Box Medium Screw-Type FSTR Series

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Product specifications

Specification Table

Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
The "−" size is not available.
D      W
H
¥ Normal Unit Price
200 to 290300 to 390400 to 490500 to 590600 to 700
100 to 130200 to 290     
300 to 390     
400 to 490     
500 to 590     
600 to 690     
700 to 800     
140 to 150200 to 290     
300 to 390     
400 to 490     
500 to 590     
600 to 690     
700 to 800     
160 to 190200 to 290     
300 to 390     
400 to 490     
500 to 590     
600 to 690     
700 to 800     
200 to 240200 to 290     
300 to 390     
400 to 490     
500 to 590     
600 to 690     
700 to 800     
250 to 290200 to 290     
300 to 390     
400 to 490     
500 to 590     
600 to 690     
700 to 800     
300 to 350200 to 290
300 to 390    
400 to 490    
500 to 590    
600 to 690    
700 to 800    
360 to 400200 to 290
300 to 390
400 to 490   
500 to 590   
600 to 690   
700 to 800   
Product available only when D ≤ W and D ≤ H

Basic Specifications



FSTR Series Relay Box Medium Screw Type Configurable Size: Related Image

Part number list

Number of items

Paint

#2

#3

#4

#5

E

G

K

RoHS?Minimum order quantity
Powder Paint
200 ~ 700
200 ~ 800
100 ~ 400
-
E
G
K
10
1 pieces
Surface Preparation
-
200 ~ 700
200 ~ 800
100 ~ 400
-
-
-
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
-
( - )
8 working days
-
( - )
8 working days

More Information

Basic information

Knurled-screw fastening type


Knurled Screw-Fastening Type Stainless Steel Relay Box
● Relay box with external dimensions specified in increments of 10 mm.
● Adopts captive knurled screws.
● Tapping can be done on all 7 surfaces including the intermediate plate.

*1: Shipping time may vary depending on the nature of the machining and the number of units.
FSTR Series Relay Box Medium Screw Type Configurable Size: Related Image

 

How to use

Usage Example

FSTR Series Relay Box Medium Screw Type Configurable Size: Related Image

Common specifications

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.