Painted Panel Shallow 2-Direction Bent Steel

Painted Panel Shallow 2-Direction Bent Steel

Click on this image to zoom in.

Click on this image to zoom in.

[Features]2 standard painting colors are available, making it a flat panel that can support a wide variety of hole machining.
  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Undercoat
  • MISUMI Original

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NKDAU16-[100-1000/1]-[50-1000/1]-[51-100/1]
NKDAU23-[100-1000/1]-[50-1000/1]-[51-100/1]
NKTD16-[50-1000/1]-[50-1000/1]-[12-50/1]-[G,​K]
NKTD23-[50-1000/1]-[50-1000/1]-[12-50/1]-[G,​K]
NKTDU16-[50-1000/1]-[50-1000/1]-[12-50/1]
NKTDU23-[50-1000/1]-[50-1000/1]-[12-50/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Plate Thickness
(mm)
Characteristics Body Board Thickness
(mm)
#2 #3 #4 G K
1 10 Days 1.6Undercoating1.6100 ~ 100050 ~ 100051 ~ 100--
1 10 Days 2.3Undercoating2.3100 ~ 100050 ~ 100051 ~ 100--
1 10 Days 1.6Paint Product1.650 ~ 100050 ~ 100012 ~ 50GK
1 10 Days 2.3Paint Product2.350 ~ 100050 ~ 100012 ~ 50GK
1 10 Days 1.6Undercoating1.650 ~ 100050 ~ 100012 ~ 50--
1 10 Days 2.3Undercoating2.350 ~ 100050 ~ 100012 ~ 50--

Loading...

  1. 1

Basic information

Material Iron Material Iron

Tech Support