Thermal Contraction Tube (high voltage / Non-Halogen )

Thermal Contraction Tube (high voltage / Non-Halogen )

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Halogen-free and durable high-voltage heat shrink tube that does not generate toxic gas when burned.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NAHOS-25
NAHOS-30
NAHOS-40
NAHOS-50
NAHOS-75
NAHOS-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Inner Diameter
(mm)

21.34 €

1 Available 5 Days 102510

27.76 €

1 Available 5 Days 103012

31.80 €

1 Available 5 Days 104016

40.19 €

1 Available 5 Days 105020

58.87 €

1 Available 5 Days 107530

82.29 €

1 Available 5 Days 1010040

Loading...

  1. 1

Basic information

Wall Thickness (after shrinking)(mm) 3 Shrinkage Rate 2.5:1 Material Polyolefin
Color Hazel Flame Retardant N/A Adhesive N/A
Tube Length(mm) 2000 Quantity / Pack(Piece) 1 Continuous Operating Temperature Range (Min) Min(°C) -40
Continuous Operating Temperature Range (Max)Max(°C) 105

Tech Support