TS Coated Carbide T-Slot Cutter 4-Flute / Square

TS Coated Carbide T-Slot Cutter 4-Flute / Square

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
Standard cutter for T-slot milling
-it has a coating with high oxidation resistance and high hardness and achieves a long service life. Effective in high-speed machining and dry machining as coating characteristics.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

TS Coated Carbide T-Slot Cutter 4-Flute / Square: Related Image

 

Part Number
TSC-STSEMW-5-0.5
TSC-STSEMW-5-1
TSC-STSEMW-5-1.5
TSC-STSEMW-5-2
TSC-STSEMW-6-0.5
TSC-STSEMW-6-1
TSC-STSEMW-6-1.5
TSC-STSEMW-6-2
TSC-STSEMW-8-0.5
TSC-STSEMW-8-1
TSC-STSEMW-8-1.5
TSC-STSEMW-8-2
TSC-STSEMW-8-3
TSC-STSEMW-10-1
TSC-STSEMW-10-1.5
TSC-STSEMW-10-2
TSC-STSEMW-10-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Flute Width ℓ
(mm)
Overall Length L
(mm)
Neck Length ℓ1
(mm)
Neck Diameter D1
(mm)
Shank Diameter d
(mm)

100.79 €

1 Available 5 Days 50.55042.56

103.97 €

1 Available 5 Days 515042.56

91.83 €

1 Available 5 Days 51.55042.56

96.65 €

1 Available 5 Days 525042.56

100.79 €

1 Available 5 Days 60.550436

98.80 €

1 Available 5 Days 6150436

100.79 €

1 Available 5 Days 61.550436

100.79 €

1 Available 5 Days 6250436

84.52 €

1 Available 5 Days 80.560448

84.52 €

1 Available 5 Days 8160448

83.57 €

1 Available 5 Days 81.560448

83.57 €

1 Available 5 Days 8260448

83.57 €

1 Available 5 Days 8360448

97.46 €

1 Available 5 Days 101706510

89.76 €

1 Available 5 Days 101.5706510

89.76 €

1 Available 5 Days 102706510

89.76 €

1 Available 5 Days 103706510

Loading...

  1. 1

Specification Table

TS Coated Carbide T-Slot Cutter 4-Flute / Square: Related Image
Model NumberBlade Diameter
D
Blade Width
Neck Length
ℓ1
Neck Diameter
d1
Shank diameter
d
Overall Length
L
TSC-STSEMW50.542.5650
1
1.5
2
60.53
1
1.5
2
80.544860
1
1.5
2
3
100.5661070
15
1.5
2
3

Basic information

Number of Flutes 4 Flutes Coating TS Coating Material Ultrafine Particulate Carbide

Tech Support