Carbide T-Slot Cutter 2 / 4-flute / Double Angular

Carbide T-Slot Cutter 2 / 4-flute / Double Angular

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Carbide T-Slot Cutter 2/4-flute / Double Angular: Related Image

 

Part Number
STSWAGEM4-[2-4/0.1]-[0.5-4/0.05]-[2-5/1]-[1.5-2/0.1]-[30-155/1]
STSWAGEM6-[5-6/0.1]-[1-5/0.1]-[2-6/1]-[3-4/0.1]-[30-155/1]
STSWAGEM8-[6.1-8/0.1]-[1-5/0.1]-[2-8/1]-[4-6/0.1]-[30-155/1]
STSWAGEM10-[8.1-10/0.1]-[1-5/0.1]-[2-10/1]-[5-7/0.1]-[30-155/1]
STSWAGEM12-[10.1-12/0.1]-[1-5/0.1]-[2-12/1]-[6-8/0.1]-[30-155/1]
STSWAGEM16-[12.1-16/0.1]-[1-5/0.1]-[2-16/1]-[8-12/0.1]-[30-155/1]
STSWAGEMW4-[2-4/0.1]-[0.5-4/0.1]-[2-5/1]-[1.5-2/0.1]-[30-155/1]
STSWAGEMW6-[5-6/0.1]-[1-5/0.1]-[2-6/1]-[3-4/0.1]-[30-155/1]
STSWAGEMW8-[6.1-8/0.1]-[1-5/0.1]-[2-8/1]-[4-6/0.1]-[30-155/1]
STSWAGEMW10-[8.1-10/0.1]-[1-5/0.1]-[2-10/1]-[5-7/0.1]-[30-155/1]
STSWAGEMW12-[10.1-12/0.1]-[1-5/0.1]-[2-12/1]-[6-8/0.1]-[30-155/1]
STSWAGEMW16-[12.1-16/0.1]-[1-5/0.1]-[2-16/1]-[8-12/0.1]-[30-155/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
#2 #3 #4 #5 #6
1 8 Days 42 Flutes502 ~ 40.5 ~ 42 ~ 51.5 ~ 230 ~ 155
1 7 Days 62 Flutes605 ~ 61 ~ 52 ~ 63 ~ 430 ~ 155
1 7 Days 82 Flutes606.1 ~ 81 ~ 52 ~ 84 ~ 630 ~ 155
1 7 Days 102 Flutes808.1 ~ 101 ~ 52 ~ 105 ~ 730 ~ 155
1 7 Days 122 Flutes8010.1 ~ 121 ~ 52 ~ 126 ~ 830 ~ 155
1 7 Days 162 Flutes10012.1 ~ 161 ~ 52 ~ 168 ~ 1230 ~ 155
1 8 Days 44 Flutes502 ~ 40.5 ~ 42 ~ 51.5 ~ 230 ~ 155
1 7 Days 64 Flutes605 ~ 61 ~ 52 ~ 63 ~ 430 ~ 155
1 7 Days 84 Flutes606.1 ~ 81 ~ 52 ~ 84 ~ 630 ~ 155
1 7 Days 104 Flutes808.1 ~ 101 ~ 52 ~ 105 ~ 730 ~ 155
1 7 Days 124 Flutes8010.1 ~ 121 ~ 52 ~ 126 ~ 830 ~ 155
1 7 Days 164 Flutes10012.1 ~ 161 ~ 52 ~ 168 ~ 1230 ~ 155

Loading...

  1. 1

Specification Table

Carbide T-Slot Cutter 2/4-flute / Double Angular: Related Image
Model Number Blade Diameter
D

0.1 mm Unit Specification
Blade Width*

0.1 mm Unit Specification
Neck Length
1
1 mm Unit Specification
Neck Diameter*
d1
0.1 mm Unit Specification
Both Corners
θ
1° Unit Specification
Overall Length
L
Shank diameter
d
STSWAGEM
(2-flute)
STSWAGEMW
(4-flute)
42.0 to 4.00.5 to 4.02 to 51.5 to 2.030° to 155°50
65.0 to 6.01.0 to 5.02 to 63.0 to 4.060
86.1 to 8.01.0 to 5.02 to 84.0 to 6.060
108.1 to 10.01.0 to 5.02 to 105.0 to 7.080
1210.1 to 12.01.0 to 5.02 to 126.0 to 8.080
1612.1 to 16.01.0 to 5.02 to 168.0 to 12.0100

*Note that if the blade width does not satisfy the condition "ℓ ≤ (D-d1)/tanCarbide T-Slot Cutter 2/4-flute / Double Angular: Related Image", products are not available.
*Note that if the neck diameter does not satisfy the condition "2 ≤ D-d1", products are not available.

 

Additional work

Carbide T-Slot Cutter 2/4-flute / Double Angular: Related Image

Basic information

Material Ultrafine Particulate Carbide

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360