TS Coated Carbide T-Slot Cutter 4-flute / Ball

TS Coated Carbide T-Slot Cutter 4-flute / Ball

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
-Standard T-slot spherical 4-slot type
-It has coating with high oxidation resistance and high hardness, and achieves long service life. Effective in high-speed machining and dry machining as coating characteristics.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

 

TS Coated Carbide T-Slot Cutter 4-flute / Ball: Related Image

Part Number
TSC-STSBEMW-5-0.5
TSC-STSBEMW-6-0.5
TSC-STSBEMW-6-1
TSC-STSBEMW-8-0.5
TSC-STSBEMW-8-1
TSC-STSBEMW-8-1.5
TSC-STSBEMW-10-0.5
TSC-STSBEMW-10-1
TSC-STSBEMW-10-1.5
TSC-STSBEMW-10-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Flute Width ℓ
(mm)
Ball Part R
(mm)
Overall Length L
(mm)
Neck Length ℓ1
(mm)
Neck Diameter D1
(mm)
Shank Diameter d
(mm)

87.24 €

1 Available 5 Days 510.5503.52.56

82.39 €

1 Available 5 Days 610.55042.76

84.97 €

1 Available 5 Days 6215042.76

98.22 €

1 Available 5 Days 810.56053.68

98.22 €

1 Available 5 Days 8216053.68

98.22 €

1 Available 5 Days 831.56053.68

107.25 €

1 Available 5 Days 1010.57064.510

105.11 €

1 Available 5 Days 10217064.510

105.11 €

1 Available 5 Days 1031.57064.510

105.11 €

1 Available 5 Days 10427064.510

Loading...

  1. 1

Specification Table

TS Coated Carbide T-Slot Cutter 4-flute / Ball: Related Image
Model NumberBlade Diameter
D
Ball Section
R
Blade Width
Neck Length
ℓ1
Neck Diameter
d1
Shank diameter
d
Overall Length
L
TSC-STSBEMW50.513.52.5650
0.751.5
12
60.5142.7
0.751.5
12
80.5153.6860
0.751.5
12
1.53
100.5164.51070
0.751.5
12
1.53
24


 

Basic information

Number of Flutes 4 Flutes Coating TS Coating Material Ultrafine Particulate Carbide

Tech Support