Carbide Straight Edge Taper Corner Angle End Mill, 2-flute / Virtual Point Specification Type

Carbide Straight Edge Taper Corner Angle End Mill, 2-flute / Virtual Point Specification Type

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 Carbide Straight Edge Taper Corner Angle End Mill, 2-flute / Virtual Point Specification Type: Related Image

 

Part Number
BSTCAC3-[0.4-2/0.005]-[5-80/1]-[0-59/1]-[0.1-0.9/0.01]-[0-30/1]-[0-59/1]-[0.5-8/0.5]-[F,​T]
BSTCAC3-[0.4-2/0.005]-[5-80/1]-[0-59/1]-[0.1-0.9/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
BSTCAC4-[0.4-3/0.005]-[5-80/1]-[0-59/1]-[0.1-1.4/0.01]-[0-30/1]-[0-59/1]-[0.5-12/0.5]-[F,​T]
BSTCAC4-[0.4-3/0.005]-[5-80/1]-[0-59/1]-[0.1-1.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
BSTCAC6-[0.5-5/0.005]-[5-80/1]-[0-59/1]-[0.1-2.4/0.01]-[0-30/1]-[0-59/1]-[0.5-20/0.5]-[F,​T]
BSTCAC6-[0.5-5/0.005]-[5-80/1]-[0-59/1]-[0.1-2.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
BSTCAC8-[0.4-7/0.005]-[5-80/1]-[0-59/1]-[0.1-3.4/0.01]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,​T]
BSTCAC8-[0.4-7/0.005]-[5-80/1]-[0-59/1]-[0.1-3.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
BSTCAC10-[0.4-9/0.005]-[5-80/1]-[0-59/1]-[0.1-4.4/0.01]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,​T]
BSTCAC10-[0.4-9/0.005]-[5-80/1]-[0-59/1]-[0.1-4.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
BSTCAC12-[0.4-11/0.005]-[5-80/1]-[0-59/1]-[0.1-5.4/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,​T]
BSTCAC12-[0.4-11/0.005]-[5-80/1]-[0-59/1]-[0.1-5.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
BSTCAC16-[0.4-15/0.005]-[5-80/1]-[0-59/1]-[0.1-7.4/0.01]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[F,​T]
BSTCAC16-[0.4-15/0.005]-[5-80/1]-[0-59/1]-[0.1-7.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
STCAEM3-[0.4-2/0.01]-[5-80/1]-[0-59/1]-[0.1-0.9/0.01]-[0-30/1]-[0-59/1]-[0.5-8/0.5]-[F,​T]
STCAEM3-[0.4-2/0.01]-[5-80/1]-[0-59/1]-[0.1-0.9/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
STCAEM4-[0.4-3/0.01]-[5-80/1]-[0-59/1]-[0.1-1.4/0.01]-[0-30/1]-[0-59/1]-[0.5-12/0.5]-[F,​T]
STCAEM4-[0.4-3/0.01]-[5-80/1]-[0-59/1]-[0.1-1.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
STCAEM6-[0.5-5/0.01]-[5-80/1]-[0-59/1]-[0.1-2.4/0.01]-[0-30/1]-[0-59/1]-[0.5-20/0.5]-[F,​T]
STCAEM6-[0.5-5/0.01]-[5-80/1]-[0-59/1]-[0.1-2.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
STCAEM8-[0.4-7/0.01]-[5-80/1]-[0-59/1]-[0.1-3.4/0.01]-[0-30/1]-[0-59/1]-[0.5-28/0.5]-[F,​T]
STCAEM8-[0.4-7/0.01]-[5-80/1]-[0-59/1]-[0.1-3.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
STCAEM10-[0.4-9/0.01]-[5-80/1]-[0-59/1]-[0.1-4.4/0.01]-[0-30/1]-[0-59/1]-[0.5-35/0.5]-[F,​T]
STCAEM10-[0.4-9/0.01]-[5-80/1]-[0-59/1]-[0.1-4.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
STCAEM12-[0.4-11/0.01]-[5-80/1]-[0-59/1]-[0.1-5.4/0.01]-[0-30/1]-[0-59/1]-[0.5-36/0.5]-[F,​T]
STCAEM12-[0.4-11/0.01]-[5-80/1]-[0-59/1]-[0.1-5.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
STCAEM16-[0.4-15/0.01]-[5-80/1]-[0-59/1]-[0.1-7.4/0.01]-[0-30/1]-[0-59/1]-[0.5-48/0.5]-[F,​T]
STCAEM16-[0.4-15/0.01]-[5-80/1]-[0-59/1]-[0.1-7.4/0.01]-[0-30/1]-[0-59/1]-[1D,​2D,​3D,​4D,​MAX]-[F,​T]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shank Diameter d
(mm)
Overall Length L
(mm)
Processing Applications #2 #3 #4 #5 #6 #7 #8 1D 2D 3D 4D F FD MAX T Use
1 8 Days 340Boss Hole Drilling0.4 ~ 25 ~ 800 ~ 590.1 ~ 0.90 ~ 300 ~ 590.5 ~ 8----F--TFor Boss Hole Drilling
1 8 Days 340Boss Hole Drilling0.4 ~ 25 ~ 800 ~ 590.1 ~ 0.90 ~ 300 ~ 59-1234FFDMAXTFor Boss Hole Drilling
1 8 Days 450Boss Hole Drilling0.4 ~ 35 ~ 800 ~ 590.1 ~ 1.40 ~ 300 ~ 590.5 ~ 12----F--TFor Boss Hole Drilling
1 8 Days 450Boss Hole Drilling0.4 ~ 35 ~ 800 ~ 590.1 ~ 1.40 ~ 300 ~ 59-1234FFDMAXTFor Boss Hole Drilling
1 7 Days 660Boss Hole Drilling0.5 ~ 55 ~ 800 ~ 590.1 ~ 2.40 ~ 300 ~ 590.5 ~ 20----F--TFor Boss Hole Drilling
1 7 Days 660Boss Hole Drilling0.5 ~ 55 ~ 800 ~ 590.1 ~ 2.40 ~ 300 ~ 59-1234FFDMAXTFor Boss Hole Drilling
1 7 Days 860Boss Hole Drilling0.4 ~ 75 ~ 800 ~ 590.1 ~ 3.40 ~ 300 ~ 590.5 ~ 28----F--TFor Boss Hole Drilling
1 7 Days 860Boss Hole Drilling0.4 ~ 75 ~ 800 ~ 590.1 ~ 3.40 ~ 300 ~ 59-1234FFDMAXTFor Boss Hole Drilling
1 7 Days 1080Boss Hole Drilling0.4 ~ 95 ~ 800 ~ 590.1 ~ 4.40 ~ 300 ~ 590.5 ~ 35----F--TFor Boss Hole Drilling
1 7 Days 1080Boss Hole Drilling0.4 ~ 95 ~ 800 ~ 590.1 ~ 4.40 ~ 300 ~ 59-1234FFDMAXTFor Boss Hole Drilling
1 7 Days 1280Boss Hole Drilling0.4 ~ 115 ~ 800 ~ 590.1 ~ 5.40 ~ 300 ~ 590.5 ~ 36----F--TFor Boss Hole Drilling
1 7 Days 1280Boss Hole Drilling0.4 ~ 115 ~ 800 ~ 590.1 ~ 5.40 ~ 300 ~ 59-1234FFDMAXTFor Boss Hole Drilling
1 7 Days 16100Boss Hole Drilling0.4 ~ 155 ~ 800 ~ 590.1 ~ 7.40 ~ 300 ~ 590.5 ~ 48----F--TFor Boss Hole Drilling
1 7 Days 16100Boss Hole Drilling0.4 ~ 155 ~ 800 ~ 590.1 ~ 7.40 ~ 300 ~ 59-1234FFDMAXTFor Boss Hole Drilling
1 8 Days 340Flank / Groove Processing0.4 ~ 25 ~ 800 ~ 590.1 ~ 0.90 ~ 300 ~ 590.5 ~ 8----F--TFor Radial Groove Milling
1 8 Days 340Flank / Groove Processing0.4 ~ 25 ~ 800 ~ 590.1 ~ 0.90 ~ 300 ~ 59-1234FFDMAXTFor Radial Groove Milling
1 8 Days 450Flank / Groove Processing0.4 ~ 35 ~ 800 ~ 590.1 ~ 1.40 ~ 300 ~ 590.5 ~ 12----F--TFor Radial Groove Milling
1 8 Days 450Flank / Groove Processing0.4 ~ 35 ~ 800 ~ 590.1 ~ 1.40 ~ 300 ~ 59-1234FFDMAXTFor Radial Groove Milling
1 8 Days 660Flank / Groove Processing0.5 ~ 55 ~ 800 ~ 590.1 ~ 2.40 ~ 300 ~ 590.5 ~ 20----F--TFor Radial Groove Milling
1 8 Days 660Flank / Groove Processing0.5 ~ 55 ~ 800 ~ 590.1 ~ 2.40 ~ 300 ~ 59-1234FFDMAXTFor Radial Groove Milling
1 7 Days 860Flank / Groove Processing0.4 ~ 75 ~ 800 ~ 590.1 ~ 3.40 ~ 300 ~ 590.5 ~ 28----F--TFor Radial Groove Milling
1 7 Days 860Flank / Groove Processing0.4 ~ 75 ~ 800 ~ 590.1 ~ 3.40 ~ 300 ~ 59-1234FFDMAXTFor Radial Groove Milling
1 7 Days 1080Flank / Groove Processing0.4 ~ 95 ~ 800 ~ 590.1 ~ 4.40 ~ 300 ~ 590.5 ~ 35----F--TFor Radial Groove Milling
1 7 Days 1080Flank / Groove Processing0.4 ~ 95 ~ 800 ~ 590.1 ~ 4.40 ~ 300 ~ 59-1234FFDMAXTFor Radial Groove Milling
1 7 Days 1280Flank / Groove Processing0.4 ~ 115 ~ 800 ~ 590.1 ~ 5.40 ~ 300 ~ 590.5 ~ 36----F--TFor Radial Groove Milling
1 7 Days 1280Flank / Groove Processing0.4 ~ 115 ~ 800 ~ 590.1 ~ 5.40 ~ 300 ~ 59-1234FFDMAXTFor Radial Groove Milling
1 7 Days 16100Flank / Groove Processing0.4 ~ 155 ~ 800 ~ 590.1 ~ 7.40 ~ 300 ~ 590.5 ~ 48----F--TFor Radial Groove Milling
1 7 Days 16100Flank / Groove Processing0.4 ~ 155 ~ 800 ~ 590.1 ~ 7.40 ~ 300 ~ 59-1234FFDMAXTFor Radial Groove Milling

Loading...

  1. 1

Specification Table

Carbide Straight Edge Taper Corner Angle End Mill, 2-flute / Virtual Point Specification Type: Related Image
Model Number Blade Diameter
D

0.005 mm Unit Specification
Corner Angle (Single Corner) *
θ1
°−min

1' Unit Specification
Angle Width
D
1
0.01mm Unit Specification
Single Corner*
θ2
°
min
1' Unit Specification
Blade Length*
0.5 mm Unit Specification
Bottom Blade
Shape

(Selection)
Overall Length
L
Shank Diameter
d
Specified Rangeℓmax.
BSTCAC
(For boss hole machining)
30.400 to 2.0005°0' to 80°0'

θ1>θ2*
0.10 ≤ D1 ≤ (D−0.2)/2 0°15' to 30°0'

θ1>θ2*
(1) 0.5 ≤ ≤ D×4
and
(2) max.
(See table at right)
and
(3) Carbide Straight Edge Taper Corner Angle End Mill, 2-flute / Virtual Point Specification Type: Related Image
8.0T
(Indented Center)
F
(Flat)
40
40.400 to 3.00012.050
60.400 to 5.00020.060
80.400 to 7.00028.060
100.400 to 9.00035.080
120.400 to 11.00036.080
160.400 to 15.00048.0100

 

Model Number Blade Diameter
D

0.01mm Unit Specification
Corner Angle (Single Corner) *
θ1
°−min

1' Unit Specification
Angle Width
D
1
0.01mm Unit Specification
Single Corner*
θ2
°
min
1' Unit Specification
Blade Length*
0.5 mm Unit Specification
Bottom Blade
Shape

(Selection)
Overall Length
L
Shank Diameter
d
Specified Rangeℓmax.
STCAEM
(For side/fluting)
30.40 to 2.005°0' to 80°0'

θ1>θ2*
0.10 ≤ D1 ≤ (D−0.2)/2 0°15' to 30°0'

θ1>θ2*
(1) 0.5 ≤ ≤ D×4
and
(2) max.
(See table at right)
and
(3) Carbide Straight Edge Taper Corner Angle End Mill, 2-flute / Virtual Point Specification Type: Related Image
8.0T
(Indented Center)
F
(Flat)
40
40.40 to 3.0012.050
60.40 to 5.0020.060
80.40 to 7.0028.060
100.40 to 9.0035.080
120.40 to 11.0036.080
160.40 to 15.0048.0100


*Specify so that it meets all the conditions of (1), (2) and (3).
*
Depending on the size of , all slope angles may be the blade length.
*Specify the corner angle (single corner) θ
1 and single corner θ2 so that the angle is "θ12".
● BSTCAC
Click here for the cutting conditions (Cutting by end mill for carbide straight edge boss machining)
● STCAEM
Click here for cutting conditions (groove cutting with customized straight blade end mill)

Basic information

Material Ultrafine Particulate Carbide

Tech Support