Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SCREM4-[0.1-1.5/0.01] |
SCREM6-[1.51-2/0.01] |
SCREM8-[2.01-3/0.01] |
SCREM10-[3.01-3.9/0.01] |
SCREM12-[3.91-4.9/0.01] |
SCREM16-[4.91-5.9/0.01] |
Part Number | Minimum order quantity | Volume Discount | Shank Diameter d (mm) | Overall Length L (mm) | #2 | Tip Diameter D (mm) | Length Under Neck ℓ (mm) | |
---|---|---|---|---|---|---|---|---|
1 | 7 Days | 4 | 50 | 0.1 ~ 1.5 | Please check the manufacturer's catalog | Please check the manufacturer's catalog | ||
1 | 7 Days | 6 | 50 | 1.51 ~ 2 | 1.5 | 7 ~ 8 | ||
1 | 7 Days | 8 | 60 | 2.01 ~ 3 | 1.5 | 10 ~ 12 | ||
1 | 7 Days | 10 | 60 | 3.01 ~ 3.9 | 2.0 | 12 ~ 15 | ||
1 | 7 Days | 12 | 65 | 3.91 ~ 4.9 | 2.0 | 16 ~ 18 | ||
1 | 7 Days | 16 | 100 | 4.91 ~ 5.9 | 2.0 | 18 ~ 20 |
Loading...
Model Number | Inner R CR 0.01mm Unit Specification | Tip Diameter D | Under-neck Length ℓ | Large diameter D1 | Overall Length L | |
Shank diameter d | ||||||
SCREM | 4 | 0.10 to 0.75 | 0.5 | 1.5 to 3 | 2R+D+0.1 | 50 |
0.76 to 1.50 | 0.8 | 4 to 7 | 50 | |||
6 | 1.51 to 2.00 | 1.5 | 7 to 8 | 50 | ||
8 | 2.01 to 3.00 | 1.5 | 10 to 12 | 60 | ||
10 | 3.01 to 3.90 | 2.0 | 12 to 15 | 60 | ||
12 | 3.91 to 4.90 | 2.0 | 16 to 18 | 65 | ||
16 | 4.91 to 5.90 | 2.0 | 18 to 20 | 100 |
Material | Ultrafine Particulate Carbide | Large Diameter D1(mm) | 2CR + D + 0.1 |
---|