Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C-RGC6-[4-6/0.01]-[1-1.5/0.01]-[1-2/0.1] |
C-RGC8-[6-8/0.01]-[1-2/0.01]-[1-2.5/0.1] |
C-RGC10-[8-10/0.01]-[1-2.5/0.01]-[1-3.5/0.1] |
C-RGC12-[10-12/0.01]-[1-3/0.01]-[1-4.5/0.1] |
Part Number | Minimum order quantity | Volume Discount | Shank Diameter d (mm) | Overall Length L (mm) | #3 | #4 | #5 | |
---|---|---|---|---|---|---|---|---|
1 | 7 Days | 6 | 60 | 4 ~ 6 | 1 ~ 1.5 | 1 ~ 2 | ||
1 | 7 Days | 8 | 60 | 6 ~ 8 | 1 ~ 2 | 1 ~ 2.5 | ||
1 | 7 Days | 10 | 80 | 8 ~ 10 | 1 ~ 2.5 | 1 ~ 3.5 | ||
1 | 7 Days | 12 | 80 | 10 ~ 12 | 1 ~ 3 | 1 ~ 4.5 |
Loading...
Model Number | Outer Diameter D 0.01mm Unit Specification | Blade Width T 0.01mm Unit Specification | Blade Length ℓ 0.1 mm Unit Specification | Overall Length L | |
Shank diameter d | |||||
C-RGC | 6 | 4.00 to 6.00 | 1.00 to 1.50 | 1.0 to 2.0 | 60 |
8 | 6.00 to 8.00 | 1.00 to 2.00 | 1.0 to 2.5 | 60 | |
10 | 8.00 to 10.00 | 1.00 to 2.50 | 1.0 to 3.5 | 80 | |
12 | 10.00 to 12.00 | 1.00 to 3.00 | 1.0 to 4.5 | 80 |
Material | Ultrafine Particulate Carbide |
---|