Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | A Width W (mm) | A Thickness T (mm) | |
---|---|---|---|---|---|---|---|---|
34.07 € | 5 Pieces Per Package | 1 pack | 5 Days | 120 | 5.5 | 1.5 | ||
34.80 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 5.5 | 1.5 | ||
32.86 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 5.5 | 1.5 | ||
31.60 € | 5 Pieces Per Package | 1 pack | 5 Days | 120 | 5.0 | 2.0 | ||
33.39 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 5.0 | 2.0 | ||
31.39 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 5.0 | 2.0 | ||
32.73 € | 5 Pieces Per Package | 1 pack | 5 Days | 120 | 3 | 3.0 | ||
32.79 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 3 | 3.0 | ||
29.15 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 3 | 3.0 | ||
32.87 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 2.5 | 2.5 | ||
30.26 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 2.5 | 2.5 | ||
31.36 € | 5 Pieces Per Package | 1 pack | 5 Days | 120 | 3.5 | 3.5 | ||
28.66 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 3.5 | 3.5 | ||
27.80 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 3.5 | 3.5 | ||
26.98 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 5.4 | 1.5 | ||
20.63 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 5.4 | 1.5 | ||
23.07 € | 5 Pieces Per Package | 1 pack | 5 Days | 120 | 1.7 | 6.0 | ||
33.51 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 1.7 | 6.0 | ||
32.79 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 1.7 | 6.0 | ||
28.54 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 6 | 2.0 | ||
20.63 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 6 | 2.0 | ||
35.89 € | 5 Pieces Per Package | 1 pack | 5 Days | 120 | 5.0 | 2.0 | ||
20.63 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 5.0 | 2.0 | ||
30.16 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 5.0 | 2.0 | ||
22.70 € | 5 Pieces Per Package | 1 pack | 5 Days | 200 | 6 | 1.5 | ||
22.50 € | 5 Pieces Per Package | 1 pack | 5 Days | 400 | 6 | 1.5 |
Loading...
1 Pack Unit 5 Piece Packed
Model Number | Shape | Type | Particle Size (#) | Total Length L (mm) | Diamond Part ℓ (mm) | Width W (mm) | Thickness T (mm) | Shaft Diameter (mm) | Number of Pieces Per Pack |
DNYL10-A-120 | Flat | A | 120 | 140 | 70 | 5.5 | 1.5 | 3 | 5 |
DNYL10-A-200 | 200 | ||||||||
DNYL10-A-400 | 400 | ||||||||
DNYL10-B-120 | Semicircle | B | 120 | 5 | 2 | ||||
DNYL10-B-200 | 200 | ||||||||
DNYL10-B-400 | 400 | ||||||||
DNYL10-C-120 | Circle | C | 120 | 3 | 3 | ||||
DNYL10-C-200 | 200 | ||||||||
DNYL10-C-400 | 400 | ||||||||
DNYL10-D-120 | Square | D | 120 | 2.5 | 2.5 | ||||
DNYL10-D-200 | 200 | ||||||||
DNYL10-D-400 | 400 | ||||||||
DNYL10-E-120 | Triangle | E | 120 | 3.5 | 3.5 | ||||
DNYL10-E-200 | 200 | ||||||||
DNYL10-E-400 | 400 | ||||||||
DNYL10-G-120 | Tapered Flat | G | 120 | 5.4 | 1.5 | ||||
DNYL10-G-200 | 200 | ||||||||
DNYL10-G-400 | 400 | ||||||||
DNYL10-H-120 | Triangle One Side | H | 120 | 1.7 | 6 | ||||
DNYL10-H-200 | 200 | ||||||||
DNYL10-H-400 | 400 | ||||||||
DNYL10-I-120 | Knife | I | 120 | 6 | 2 | ||||
DNYL10-I-200 | 200 | ||||||||
DNYL10-I-400 | 400 | ||||||||
DNYL10-J-120 | Ellipse | J | 120 | 5 | |||||
DNYL10-J-200 | 200 | ||||||||
DNYL10-J-400 | 400 | ||||||||
DNYL10-K-120 | Crossing | K | 120 | 6 | 1.5 | ||||
DNYL10-K-200 | 200 | ||||||||
DNYL10-K-400 | 400 |
Model | Diamond Electro Deposited Filer | Product Model | Needle Type | Total Length L(mm) | 140 |
---|---|---|---|---|---|
Length of Electroplated Section(mm) | 70 | Single / Set Product | Packed Products | Shaft Diameter | 3 |
Quantity Per Set / Pack(Pcs) | 5 |