Felt Sheet Economy Type【10 Pieces Per Package】

Felt Sheet  Economy Type
100% wool (adhesive on back), cleaner finished surface. [C-Value]
Example of representative model number "C-FELTS-S"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

[Specifications]
● Material: 100% Wool
● Back Adhesive Treated
● Type: Soft
Part Number
C-FELTS-S-2
C-FELTS-S-3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness
(mm)

40.55 €

10 Pieces Per Package

1 pack 5 Days 2

39.03 €

10 Pieces Per Package

1 pack 5 Days 3

Loading...

  1. 1

Specifications

1 Pack Unit 10 Piece Packed
Model NumberLength
(mm)
Width
(mm)
Thickness
(mm)
C-FELTS-S-21251252
C-FELTS-S-33

Basic information

Sheet Model Felt Sheet Usage Method Manual Grinding Abrasive Wool
Width(mm) 125 Length(mm) 125 Quantity/Pack(Sheet(s)) 10 Per Package

Tech Support