Rotary dampers / flanged / bidirectional / FRT-L1 series / FUJI LATEX

Rotary dampers / flanged / bidirectional / FRT-L1 series / FUJI LATEX
  • Volume Discount
This rotary damper is small yet the torque is high, with a flange that makes installation easier.

[Features]
· The torque of the rotary damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· In addition, the torque at startup is slightly different from the rated torque.
· The torque of the rotary damper varies according to the operating environment temperature.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change.
· However, when the temperature returns to normal temperature, the torque returns to its original value

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FRT-L1-202
FRT-L1-302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated Torque
(N▪m)

12.06 €

1 Available Same day

Stock

100.2

12.49 €

1 Available Same day

Stock

100.3

Loading...

  1. 1

Basic information

Main Body Type Rotary Type Length L(mm) 50 Operating Environment Standard
Main Body Material Resin Additional Function With Damper Opening Degree θ(deg) 360
Mounting Method Screw Fastening Direction of Torque Bidirectional

Tech Support