Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FYN-U1-L103 |
FYN-U1-L203 |
FYN-U1-L303 |
FYN-U1-R103 |
FYN-U1-R203 |
FYN-U1-R303 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Max. Usable Torque (N▪m) | Direction of Torque | |
---|---|---|---|---|---|---|---|
14.33 € | 1 | Available |
Same day
Stock | 10 | 1 | Counterclockwise Direction | |
13.40 € | 1 |
Same day
Stock | 10 | 2 | Counterclockwise Direction | ||
13.24 € | 1 | 12 Days | 10 | 3 | Counterclockwise Direction | ||
13.24 € | 1 | 12 Days | 10 | 1 | Clockwise | ||
13.24 € | 1 | 12 Days | 10 | 2 | Clockwise | ||
13.24 € | 1 | 12 Days | 10 | 3 | Clockwise |
Loading...
Main Body Type | Rotary Type | Length L(mm) | 57 | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Zinc Alloy | Additional Function | With Damper | Opening Degree θ(deg) | 115 |
Mounting Method | Wrench Flats |
Configure