Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
S1-Y-40 |
S1-Y-50 |
S1-Y-63 |
S1-Y-80 |
S1-Y-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Size M (mm) | Applicable Tube I.D. (mm) | |
---|---|---|---|---|---|---|
31.28 € | 1 | 6 Days | M14 | 40 | ||
31.20 € | 1 | 6 Days | M18 | 50 | ||
30.83 € 21.58 € | 1 | Available |
Same day
Stock | M18 | 63 | |
48.86 € | 1 | 6 Days | M22 | 80 | ||
58.25 € | 1 | 6 Days | M26 | 100 |
Loading...
Type of Support | Double Notched Knuckle Joint | Thread Pitch(mm) | 1.5 | Material | Cast Iron |
---|---|---|---|---|---|
Accessories Included | With Attachment | Applicable Cylinder Series | SCA2 and JSC3 and USC and HCA |