SCA2 / JSC3 / USC Fitting, Flange

SCA2 / JSC3 / USC Fitting, Flange
  • Volume Discount
[Features] This is a flange mount for SCA2 series SELEX cylinder.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S1-FA-40
S1-FA-50
S1-FA-63
S1-FA-80
S1-FA-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tube I.D. (mm)

20.04 €

1 6 Days 40

20.67 €

1 6 Days 50

31.53 €

1 Available 21 Days 63

44.27 €

1 Available 6 Days 80

66.92 €

1 Available 6 Days 100

Loading...

  1. 1

Basic information

Type Flange Applicable Cylinder Series SCA2, JSC3, USC Type of Support Flange

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360