Part number:
possible part numbers found.Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | L3 | E | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPD10-6B5-6B[7][8][11] | 10 | 4 | 66.1 | - | 43 | 20 | 18.5 | 6 | 4.0~7.1 | -M4 |
VPD10-10B5-6B[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||
VPD10-15B5-6B[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||
VPD10-20B5-6B[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||
VPD15-6B5-6B[7][8][11] | 15 | 4 | 66.1 | - | 43 | 20 | 18.5 | 6 | 4.0~7.1 | -M4 |
VPD15-10B5-6B[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||
VPD15-15B5-6B[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||
VPD15-20B5-6B[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||
VPD20-6B5-6B[7][8][11] | 20 | 4 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD20-10B5-6B[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||
VPD20-15B5-6B[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD20-20B5-6B[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD25-6B5-6B[7][8][11] | 25 | 4 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD25-10B5-6B[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||
VPD25-15B5-6B[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD25-20B5-6B[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD30-6B5-6B[7][8][11] | 30 | 4 | 73.1 | 23 | 50 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD30-10B5-6B[7][8] | 79.1 | 56 | 24.5 | 10 | 3.3~10.0 | |||||
VPD30-15B5-6B[7][8] | 89.1 | 61 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD30-20B5-6B[7][8] | 105.1 | 68 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD40-6B5-6B[11] | 40 | 4 | 80.1 | 30 | 57 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD40-10B5-6B | 86.1 | 63 | 24.5 | 10 | 3.3~10.0 | |||||
VPD40-15B5-6B | 96.1 | 68 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD40-20B5-6B | 112.1 | 75 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD50-6B5-6B[11] | 50 | 4 | 82.1 | 32 | 59 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD50-10B5-6B | 88.1 | 65 | 24.5 | 10 | 3.3~10.0 | |||||
VPD50-15B5-6B | 98.1 | 70 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD50-20B5-6B | 114.1 | 77 | 34 | 36.5 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
25.47 € ( 30.31 € ) | 11 working days |
27.33 € ( 32.52 € ) | 11 working days |
27.33 € ( 32.52 € ) | 11 working days |
26.41 € ( 31.43 € ) | 11 working days |
28.26 € ( 33.63 € ) | 11 working days |
27.33 € ( 32.52 € ) | 11 working days |
29.19 € ( 34.74 € ) | 11 working days |
28.26 € ( 33.63 € ) | 11 working days |
30.11 € ( 35.83 € ) | 11 working days |
27.81 € ( 33.09 € ) | 11 working days |
30.11 € ( 35.83 € ) | 11 working days |
28.71 € ( 34.16 € ) | 11 working days |
31.05 € ( 36.95 € ) | 11 working days |
29.66 € ( 35.30 € ) | 11 working days |
31.96 € ( 38.03 € ) | 11 working days |
30.59 € ( 36.40 € ) | 11 working days |
32.90 € ( 39.15 € ) | 11 working days |
28.26 € ( 33.63 € ) | 11 working days |
30.59 € ( 36.40 € ) | 11 working days |
29.19 € ( 34.74 € ) | 11 working days |
31.50 € ( 37.48 € ) | 11 working days |
30.11 € ( 35.83 € ) | 11 working days |
32.45 € ( 38.62 € ) | 11 working days |
31.05 € ( 36.95 € ) | 11 working days |
33.35 € ( 39.69 € ) | 11 working days |
30.59 € ( 36.40 € ) | 11 working days |
33.35 € ( 39.69 € ) | 11 working days |
34.30 € ( 40.82 € ) | 11 working days |
31.50 € ( 37.48 € ) | 11 working days |
34.30 € ( 40.82 € ) | 11 working days |
32.45 € ( 38.62 € ) | 11 working days |
35.23 € ( 41.92 € ) | 11 working days |
33.35 € ( 39.69 € ) | 11 working days |
36.15 € ( 43.02 € ) | 11 working days |
32.26 € ( 38.39 € ) | 11 working days |
35.50 € ( 42.24 € ) | 11 working days |
33.18 € ( 39.48 € ) | 11 working days |
36.41 € ( 43.33 € ) | 11 working days |
34.11 € ( 40.59 € ) | 11 working days |
37.35 € ( 44.45 € ) | 11 working days |
35.03 € ( 41.69 € ) | 11 working days |
38.27 € ( 45.54 € ) | 11 working days |
Suction is possible even when the distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.