Vacuum Pad Sponge Type VPA Barb Fittings Type

Vacuum Pad Sponge Type VPA Barb Fittings Type
Vacuum pad optimal for use in work on uneven surfaces, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Dimensions

Vacuum Pad Sponge Type VPA Barb Fittings Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2Connection
config. code
VPA10S[5]-6B[9]10443.59.515.5-M6
VPA15S[5]-6B[9]15
VPA20S[5]-6B[9]2049.515.521.5
VPA25S[5]-6B[9]25
VPA30S[5]-6B[9]30
VPA35S[5]-6B[9]35622834
VPA50S[5]-6B[9]50

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is 12~14 N·m.

Part Number
VPA10SC-6B
VPA15SC-6B
VPA20SC-6B
VPA25SC-6B
VPA30SC-6B
VPA35SC-6B
VPA50SC-6B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Height L1
(mm)
Full length B
(mm)

18.47 €

1 10 Days 109.543.5

18.92 €

1 10 Days 159.543.5

21.23 €

1 10 Days 2015.549.5

22.13 €

1 10 Days 2515.549.5

23.51 €

1 10 Days 3015.549.5

48.80 €

1 10 Days 352862

56.12 €

1 10 Days 502862

Loading...

  1. 1

Basic information

Pad type Standard / Holder Set Pad Type Sponge Mounting Method Pad Screw Fixed
Material Chloroprene Rubber (sponge) Usage Environment Standard Color Black
Mounting Bracket Fixed Type Vacuum Outlet Direction Top Mount Connection Screw M12
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Tech Support