Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPMB10QK-3B
Model code | Pad O.D. ød | Tube I.D. øD | E | C | Connection config. code |
---|---|---|---|---|---|
VPMB10Q[5]-3B[9] | 10 | 2 | 13.4 | 6 | -M4 |
VPMB10Q[5]-4B[9] | 2.5 | 14.9 | 7 | ||
VPMB10Q[5]-6B[9] | 4 | ||||
VPMB20Q[5]-3B[9] | 20 | 2 | 13.4 | 6 | -M6 |
VPMB20Q[5]-4B[9] | 2.5 | 14.9 | 7 | ||
VPMB20Q[5]-6B[9] | 4 | ||||
VPMB30Q[5]-3B[9] | 30 | 2 | 13.4 | 6 | |
VPMB30Q[5]-4B[9] | 2.5 | 14.9 | 7 | ||
VPMB30Q[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
Part Number
|
---|
VPMB10QK-3B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
60.10 € | 1 | 10 Days |
Loading...
Pad type | Standard / Holder Set | Pad Type | Prevention of Adsorption Trace | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Resin | Resin Group Material | PEEK | Usage Environment | Standard |
Outer Diameter D(φ) | 10 | Height L1(mm) | 5.3 | Mounting Bracket | Fixed Type |
Stroke(mm) | 1 | Full length B(mm) | 33 | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Vacuum Outlet Tube Outer Diameter(φ) | 3 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications | Swiveling angle | 16° |
This page is Vacuum Pad Suction Mark Prevention Type VPMB Barb Fitting Type, part number VPMB10QK-3B.
You can find the detail information about specifications and dimensions on part number VPMB10QK-3B.