Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SM-UCFH205 |
UCFH202 |
UCFH202D1 |
UCFH203 |
UCFH203D1 |
UCFH204 |
UCFH204D1 |
UCFH205 |
UCFH205D1 |
UCFH206 |
UCFH206D1 |
UCFH207 |
UCFH207D1 |
UCFH208 |
UCFH208D1 |
UCFH209 |
UCFH209D1 |
UCFH210 |
UCFH210D1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Basic Load Rating, Static Rating (N) | Cover Type | Lubrication method | Basic Dynamic Load Rating Cr (N) | |
---|---|---|---|---|---|---|---|---|---|---|
28.01 € | 1 |
Same day
Stock | 10 | 25 | 7850 | Steel plate single closing cover | Oil-Free Type | 14000 | ||
23.59 € | 1 | Available | 8 Days | 10 | 15 | 6650 | NA | Oil-Free Type | 12800 | |
23.59 € | 1 | 8 Days | 10 | 15 | 6650 | NA | Oil Supply Type | 12800 | ||
23.42 € | 1 | Available | 8 Days | 10 | 17 | 6650 | NA | Oil-Free Type | 12800 | |
23.42 € | 1 | 8 Days | 10 | 17 | 6650 | NA | Oil Supply Type | 12800 | ||
24.18 € | 1 | 5 Days | - | 20 | 6650 | NA | Oil-Free Type | 12800 | ||
25.47 € | 1 | Available | 5 Days | - | 20 | 6650 | NA | Oil Supply Type | 12800 | |
25.96 € | 1 | Available | 5 Days | - | 25 | 7850 | NA | Oil-Free Type | 14000 | |
28.12 € | 1 | 5 Days | - | 25 | 7850 | NA | Oil Supply Type | 14000 | ||
34.02 € | 1 | Available |
Same day
Stock | - | 30 | 11300 | NA | Oil-Free Type | 19500 | |
39.46 € | 1 | 5 Days | - | 30 | 11300 | NA | Oil Supply Type | 19500 | ||
47.04 € | 1 | Available | 5 Days | 10 | 35 | 15300 | NA | Oil-Free Type | 25700 | |
38.70 € | 1 |
Same day
Stock | - | 35 | 15300 | NA | Oil Supply Type | 25700 | ||
60.12 € | 1 | Available | 5 Days | 10 | 40 | 17800 | NA | Oil-Free Type | 29100 | |
46.51 € | 1 | Available | 5 Days | - | 40 | 17800 | NA | Oil Supply Type | 29100 | |
50.12 € | 1 | 8 Days | 10 | 45 | 20400 | NA | Oil-Free Type | 32500 | ||
70.40 € | 1 | Available | 8 Days | - | 45 | 20400 | NA | Oil Supply Type | 32500 | |
61.87 € | 1 | 8 Days | 10 | 50 | 23200 | NA | Oil-Free Type | 35000 | ||
61.87 € | 1 | Available | 8 Days | 10 | 50 | 23200 | NA | Oil Supply Type | 35000 |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Deformed Sebum Flange Shape | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Rolling Element Material | Steel | Surface Treatment | NA |
Seal | Standard Nitrile Rubber Seal | Temperature Properties | Standard | Set Screws | Set Screw with Ball |
Configure
Stock
Basic Attributes
Shaft Bore Dia. d(mm)
Cover Type
Lubrication method
Basic Dynamic Load Rating Cr(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes