Configure
  • Height(mm)
  • Thickness(mm)
  • Width(mm)
  • Type
  • Est. shipping days
    • All
    • Within 18 working days

Rubber-metal buffers / block shape / base plate, through holes / elastomer rod elements / ROSTA ESL / MIKI PULLEY

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Height

(mm)

Thickness

(mm)

Applicable Load Range

(N)

Width

(mm)

RoHS?Minimum order quantity
54
49
0~400
90.5
10
1 pieces
65
60
300~1200
110.5
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
169.18 €
( 201.32 € )
18 working days
210.07 €
( 249.98 € )
18 working days

More Information

Basic information

Vibration-proof mechanism for devices. For medium frequency range at natural frequencies from 4.5 to 11 Hz.