With Parallel Hand Rubber Cover, Thin Parallel Hand HLAG / HLBG Series

With Parallel Hand Rubber Cover, Thin Parallel Hand HLAG / HLBG Series
Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HLBG-20CS

Part Number
HLBG-20CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

412.75 €

1 8 Days

Loading...

  1. 1

Basic information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Thin Operation Method Double Acting Open Dimension L1(mm) 55
Closed Dimension L2(mm) 32 Environment, Applications Dust-Proof Additional Function Bearing support
Stroke Adjustment Mechanism NA Operating Pressure Range(MPa) 0.2::0.7 Size 20CS

This page is With Parallel Hand Rubber Cover, Thin Parallel Hand HLAG / HLBG Series, part number HLBG-20CS.
You can find the detail information about specifications and dimensions on part number HLBG-20CS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360