Spline Nut

Spline Nut
  • Promotional pricing
  • Volume Discount
The nut and shaft are sold separately. Use together with THK nuts and shafts (DPM, DP, SS). The shaft is cut with no surface treatment.

[Features]
· The spline nut DPM type / DP type is a low-priced bearing where a special alloy has been die cut with a high precision splint shaft as the core.
· Differs from conventional machine processed units, and has excellent abrasion resistance due to there still being the same chill layers that were formed on the sliding surface during the casting process.
· The spline shaft used in combination with this can be roll-pressed to machine harden the surface, and provide the surface with a mirror surface finish, to achieve smooth sliding.
· The spline cog has a special design with a large contact area and has concentricity that can automatically determine core when torque is incurred, so the torque...

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DP12
DP15
DP17
DP20
DP25
DP30
DP35
DP40
DP45
DP50
DPM1220
DPM1230
DPM1520
DPM1530
DPM1723
DPM1735
DPM2028
DPM2040
DPM2536
DPM2550
DPM3040
DPM3056
DPM3544
DPM3560
DPM4050
DPM4068
DPM4555
DPM4575
DPM5060
DPM5080
SS12+1500L
SS15+1500L
SS15+2000L
SS17+1500L
SS17+2000L
SS20+1500L
SS20+3200L
SS25+1500L
SS25+3200L
SS30+3200L
SS35+1500L
SS35+3200L
SS40+1500L
SS40+3200L
SS45+3200L
SS50+3200L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Nut Outer Diameter D
(φ)
Screw shaft pitch diameter Do
(φ)
Nut length L
(mm)
Screw Shaft Length L
(mm)

36.90 €

18.08 €

1 Available Same day

Stock

10Nut (Straight Shape)221222-

36.90 €

17.34 €

1 Available 5 Days 10Nut (Straight Shape)221522-

35.55 €

1 Available 22 Days 10Nut (Straight Shape)281726-

38.07 €

19.04 €

1 Available Same day

Stock

10Nut (Straight Shape)322031-

46.74 €

20.57 €

1 Available Same day

Stock

10Nut (Straight Shape)362540-

48.89 €

1 Available 22 Days 10Nut (Straight Shape)443045-

77.78 €

36.56 €

1 Available Same day

Stock

10Nut (Straight Shape)523549-

93.83 €

42.22 €

1 Available Same day

Stock

10Nut (Straight Shape)584057-

115.55 €

1 Available 22 Days 10Nut (Straight Shape)644562-

132.90 €

1 Available 23 Days 10Nut (Straight Shape)685067-

34.42 €

17.21 €

1 Available Same day

Stock

10Nut (Flange Shape)221220-

32.02 €

1 Available 5 Days 10Nut (Flange Shape)221230-

31.09 €

1 Available 6 Days 10Nut (Flange Shape)221520-

29.06 €

1 Available 23 Days 10Nut (Flange Shape)221530-

31.09 €

1 Available 22 Days 10Nut (Flange Shape)281723-

29.06 €

1 Available 22 Days 10Nut (Flange Shape)281735-

36.90 €

17.34 €

1 Available Same day

Stock

10Nut (Flange Shape)322028-

31.15 €

1 Available 22 Days 10Nut (Flange Shape)322040-

37.38 €

1 Available 5 Days 10Nut (Flange Shape)362536-

37.38 €

1 Available 5 Days 10Nut (Flange Shape)362550-

48.05 €

23.06 €

1 Available Same day

Stock

10Nut (Flange Shape)443040-

46.65 €

23.33 €

1 Available Same day

Stock

10Nut (Flange Shape)443056-

78.73 €

33.85 €

1 Available Same day

Stock

10Nut (Flange Shape)523544-

66.46 €

1 Available 22 Days 10Nut (Flange Shape)523560-

84.42 €

39.68 €

1 Available Same day

Stock

10Nut (Flange Shape)584050-

86.95 €

40.00 €

1 Available Same day

Stock

10Nut (Flange Shape)584068-

99.67 €

1 Available 22 Days 10Nut (Flange Shape)644555-

118.09 €

44.87 €

1 Available Same day

Stock

10Nut (Flange Shape)644575-

145.16 €

60.97 €

1 Available Same day

Stock

10Nut (Flange Shape)685060-

122.52 €

1 Available 22 Days 10Nut (Flange Shape)685080-

150.77 €

1 Available 5 Days 10Axis-12-1500

154.68 €

1 Available 5 Days 10Axis-15-1500

512.90 €

1 Available 20 Days 10Axis-15-2000

196.64 €

1 Available 22 Days 10Axis-17-1500

394.03 €

1 Available 20 Days 10Axis-17-2000

189.26 €

1 Available 22 Days 10Axis-20-1500

742.50 €

1 Available 20 Days 10Axis-20-3200

235.21 €

1 Available 22 Days 10Axis-25-1500

1,107.24 €

1 Available 20 Days 10Axis-25-3200

1,139.82 €

1 Available 20 Days 10Axis-30-3200

335.41 €

1 Available 22 Days 10Axis-35-1500

1,511.06 €

1 Available 20 Days 10Axis-35-3200

387.52 €

1 Available 22 Days 10Axis-40-1500

1,980.02 €

1 Available 20 Days 10Axis-40-3200

2,198.22 €

1 Available 20 Days 10Axis-45-3200

2,852.81 €

1 Available 20 Days 10Axis-50-3200

Loading...

  1. 1

Basic information

Shaft end shape (left) Standard Shaft end shape (right) Standard Spline Shafts Shape Polygonal axis

Tech Support