Linear Ball Slide, LSC Shape

Linear Ball Slide, LSC Shape
  • Volume Discount
[Structure and characteristics]
· The LS type is a slide unit that can be used without an oil supply. As the stainless steel balls roll along the four stainless steel needle roller raceways, which have been quenched and then ground, the friction coefficient is extremely low. Since the holding mechanism for the LSP type is a combination pinion and a rack structure, the cage will not shift even during high-speed operations. The LSC type has been made compact by incorporating a built-in drive cylinder within the base, making it possible to save space and reduce weight.
· With the goal of making the different types of parts maintenance-free, all of them are made from materials with excellent corrosion resistance. As a result, rust-proof treatment and lubrication are completely unnecessary, and the product is so rust-resistant that it can even be used underwater. In addition, inertia forces are low, making it optimal for high-speed operation.
· [Types and features]
· The LSC shape (with cylinder) has an internal air cylinder built-in, so there's no need to install external drive equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSC1515
LSC1515BSL
LSC1530
LSC1550
LSC1550BSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Stroke
(mm)
Slider length L
(mm)
Allowable static moment MA and MB
(N▪m)
Allowable static moment MC
(N▪m)
Basic Load Rating C
(N)
Basic Load Rating Co
(N)
Limit Switch Type

786.73 €

1 Available 5 Days 1015804.911.1392676-

1,152.80 €

1 Available 22 Days 1015804.911.1392676Normal load

875.01 €

1 Available 22 Days 10301108.4315.4549951-

921.74 €

1 Available 5 Days 105015015.422.17941350-

1,344.93 €

1 Available 22 Days 105015015.422.17941350Normal load

Loading...

  1. 1

Basic information

Slider height M(mm) 30 Slider width W(mm) 70

Tech Support