Plain bearing bushes with flange / plastic / 77F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77F-0305
77F-0406
77F-0408
77F-0506
77F-0508
77F-0510
77F-0606
77F-0608
77F-0610
77F-0710
77F-0806
77F-0808
77F-0810
77F-0815
77F-0910
77F-1008
77F-1010
77F-1015
77F-1210
77F-1215
77F-1220
77F-1510
77F-1515
77F-1520
77F-1610
77F-1615
77F-1620
77F-1625
77F-1720
77F-1815
77F-1820
77F-2015
77F-2020
77F-2025
77F-2520
77F-2525
77F-2530
77F-3020
77F-3030
77F-4030
77F-4040
77F-5040
77F-5050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
O.D. D
(mm)
L
(mm)
Flange Outside Diameter
(mm)

2.01 €

4 5 Days 103659

4.08 €

1.22 €

1 Available Same day

Stock

104769

4.33 €

1.30 €

1 Available Same day

Stock

104789

2.05 €

4 5 Days 1058611

1.93 €

4 5 Days 1058811

2.60 €

4 5 Days 10581011

2.05 €

4 5 Days 1069612

4.08 €

1.22 €

1 Available Same day

Stock

1069812

2.79 €

4 5 Days 10691012

4.49 €

2.78 €

1 Same day

Stock

107111015

4.91 €

1.42 €

1 Available Same day

Stock

10812616

4.91 €

1.62 €

1 Available Same day

Stock

10812816

3.07 €

4 5 Days 108121016

3.86 €

4 5 Days 108121516

3.53 €

4 5 Days 109131017

4.34 €

4 5 Days 101014818

5.99 €

2.16 €

1 Available Same day

Stock

1010141018

6.12 €

1.90 €

1 Available Same day

Stock

1010141518

5.03 €

4 5 Days 1012161020

5.43 €

4 5 Days 1012161520

7.56 €

3.02 €

1 Available Same day

Stock

1012162020

8.82 €

4 5 Days 1015211027

9.16 €

3.48 €

1 Available Same day

Stock

1015211527

9.76 €

4 5 Days 1015212027

9.60 €

4 5 Days 1016221028

8.46 €

5.84 €

1 Same day

Stock

-16221528

11.54 €

4.85 €

1 Available Same day

Stock

1016222028

12.30 €

5.04 €

1 Available Same day

Stock

-16222528

11.80 €

4.96 €

1 Available Same day

Stock

1017232029

9.95 €

6.57 €

1 Same day

Stock

-18241530

13.17 €

4 5 Days 1018242030

11.94 €

4 5 Days 1020261532

12.16 €

5.35 €

1 Available Same day

Stock

1020262032

13.04 €

4 5 Days 1020262532

20.43 €

4 5 Days -25312037

23.73 €

4 8 Days -25312537

18.50 €

11.10 €

1 Same day

Stock

1025313037

17.02 €

7.49 €

1 Available Same day

Stock

1030362042

23.26 €

4 5 Days 1030363042

75.47 €

1 Available 5 Days 1040483056

78.67 €

1 Available 5 Days 1040484056

98.79 €

1 Available 5 Days 1050604070

110.56 €

57.49 €

1 Same day

Stock

1050605070

Loading...

  1. 1

Basic information

Type Flange Resin Base Filler-containing PTFE (Tetra fluorine ethylene) Operating Environment Standard / Heat Resistant / In Water / In Seawater / In Chemical
Maximum Allowable PV Value Range(N/mm2•m/s) 0.3–1.0 Maximum Allowable PV Value(N/mm²·m/s) 1 Maximum Allowable Surface Pressure P(N/mm2) 7
Maximum Allowable Velocity V(m/s) 1.65 Length Type Single Fitting axis h6
Housing Fitting H7 Lubrication Non-Lubricated Operating Temperature Range(°C) -200::200

Tech Support