Energy Chain Small Type (E2 Micro) 06 Type

Energy Chain Small Type (E2 Micro) 06 Type
Space saving design for use in a confined spaces. Smooth movement with low pitch (06)

[Features]
· High torsional rigidity.
· lightweight and economical.
· Small bending radius.
· External surface shape resists dust entry.
· Mounting bracket integrated with the cable clamp also available (optional).
· Open/close type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06.06.[018,​028,​038].0-[1-100/1]
06.06.[018,​028,​038].0-[1-100/1]-[060.06.12PZ,​060.06.12]
06.10.[018,​028,​038].0-[1-100/1]
06.10.[018,​028,​038].0-[1-100/1]-[060.10.12PZ,​060.10.12]
06.16.[018,​028,​038].0-[1-100/1]
06.16.[018,​028,​038].0-[1-100/1]-[060.16.12PZ,​060.16.12]
06.20.[018,​028,​038].0-[1-100/1]
06.20.[018,​028,​038].0-[1-100/1]-[060.20.12PZ,​060.20.12]
06.30.[018,​028,​038].0-[1-100/1]
06.30.[018,​028,​038].0-[1-100/1]-[060.30.12PZ,​060.30.12]
06.40.[018,​028,​038].0-[1-100/1]
06.40.[018,​028,​038].0-[1-100/1]-[060.40.12PZ,​060.40.12]
06.50.[018,​028,​038].N-[1-100/1]
06.50.[018,​028,​038].N-[1-100/1]-[060.50.12PZ,​060.50.12]
06.64.[018,​028,​038].0-[1-100/1]
06.64.[018,​028,​038].0-[1-100/1]-[060.64.12PZ,​060.64.12]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket
1 50 Days 1061 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 1061 ~ 10018 ~ 38Black060.06.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.06.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 50 Days 10101 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 10101 ~ 10018 ~ 38Black060.10.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.10.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 50 Days 10161 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 10161 ~ 10018 ~ 38Black060.16.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 50 Days 10201 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 10201 ~ 10018 ~ 38Black060.20.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.20.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 50 Days 10301 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 10301 ~ 10018 ~ 38Black060.30.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.30.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 50 Days 10401 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 10401 ~ 10018 ~ 38Black060.40.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.40.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 50 Days 10501 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 10501 ~ 10018 ~ 38Black060.50.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.50.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 50 Days 10641 ~ 10018 ~ 38BlackNo mounting bracket
1 50 Days 10641 ~ 10018 ~ 38Black060.64.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.64.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates

Loading...

  1. 1

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Characteristics Standard / High Durability
Internal Height(mm) 10.5 No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(mm) 8
Working Speed(m/s) 10 Pitch P(mm) 20 Opening-closing Type Not Open Close
Cable Insertion Type Not Open Close Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120
Energy Chains Material Resin Proper Number of Links for Horizontal Use(Less than ___ pcs.) 25

Tech Support