Six Lobe Knob_KGF

Six Lobe Knob_KGF
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Through-hole type knob. It is also convenient for tightening long screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGF-30XM6
KGF-40XM6
KGF-40XM8
KGF-50XM10
KGF-60XM12
KGF-70XM12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Diameter d(mm) and/or Diameter Mounting Section Length
(mm)
Main Body Outer Diameter D
(φ)
Main Body Height
(mm)

8.50 €

5.95 €

1 Available Same day

Stock

10M6153024

11.39 €

1 Available 9 Days 10M6184028

9.75 €

6.83 €

1 Available Same day

Stock

10M8184028

14.67 €

1 9 Days 10M10185033

17.88 €

1 6 Days 10M12256035

18.26 €

12.78 €

1 Same day

Stock

10M12257042

Loading...

  1. 1

Basic information

Main Body Type Polygon Mounting Section Type Female Thread Polygon, type Hexagon Shape
Additional Function N/A Female Thread, Round hole processing Through Hole Knob Material Phenol Resin
Knob Finishing N/A Mounting Section Material Brass Mounting Section Finish N/A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360