Rubber Handle_UGF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UGF-50
UGF-63
UGF-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch
(mm)

6.12 €

1 Available 6 Days 1040

6.92 €

2.98 €

1 Available Same day

Stock

1053

7.27 €

1 6 Days 1070

Loading...

  1. 1

Basic information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Main Body Material EPDM Height(mm) 32 Additional Function NA
Applied Load(N) 200 Main Body, Surface Treatment NA Mounting Method Female Thread
Grip thickness(mm) 10 Handle Cross Sectional Shape Round shape

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360