Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LWBF-63-M6 |
LWBF-82-M8 |
LWBM-63-M6X20 |
LWBM-63-M6X25 |
LWBM-63-M6X30 |
LWBM-63-M6X35 |
LWBM-63-M6X40 |
LWBM-63-M6X50 |
LWBM-82-M8X25 |
LWBM-82-M8X30 |
LWBM-82-M8X35 |
LWBM-82-M8X40 |
LWBM-82-M8X50 |
LWBM-82-M8X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
23.67 € | 1 | 6 Days | 10 | Female Thread | 63 | 6 | 10 | ||
27.82 € | 1 | Available | 6 Days | 10 | Female Thread | 82 | 8 | 12 | |
24.25 € 10.91 € | 1 | Available |
Same day
Stock | 10 | Male thread | 63 | 6 | 20 | |
30.73 € | 1 | Available | 6 Days | 10 | Male thread | 63 | 6 | 25 | |
25.44 € 13.23 € | 1 | Available |
Same day
Stock | 10 | Male thread | 63 | 6 | 30 | |
25.87 € 12.68 € | 1 | Available |
Same day
Stock | 10 | Male thread | 63 | 6 | 35 | |
30.73 € | 1 | Available | 9 Days | 10 | Male thread | 63 | 6 | 40 | |
26.14 € 12.55 € | 1 | Available |
Same day
Stock | 10 | Male thread | 63 | 6 | 50 | |
33.07 € | 1 | Available | 6 Days | 10 | Male thread | 82 | 8 | 25 | |
33.22 € | 1 | Available | 6 Days | 10 | Male thread | 82 | 8 | 30 | |
33.22 € | 1 | 9 Days | 10 | Male thread | 82 | 8 | 35 | ||
33.91 € | 1 | 9 Days | 10 | Male thread | 82 | 8 | 40 | ||
33.91 € | 1 | 9 Days | 10 | Male thread | 82 | 8 | 50 | ||
35.28 € | 1 | Available | 6 Days | 10 | Male thread | 82 | 8 | 60 |
Loading...
Application | Clamp | Type Clamp | Cam Lever | Operation Direction | Top and Bottom |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | No Set Screw | Main Body Material | Zinc Diecast |
Main Body Surface Treatment | Electrostatic Paint | Adjustment screw for gap | N/A |
Configure
Stock
Basic Attributes
Mounting Section Type
Rotating Radius R(mm)
Mounting Section Diameter M
Mounting Section Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes