Tubular Arch Handle_URF

Tubular Arch Handle_URF
[Features]
· Uses hollow pipe.
· Lightweight.
· 2 types of pipe can be selected, aluminum or stainless steel.
· URF-BK electro-statically painted pipe (black) is available.
· Material/finish: Pipe: Aluminum alloy, alumite treatment (silver) URF-AL. SUS304 polished finish URFS. Cover cap: Polyacetal (frosted black). Bracket: Aluminum combination, electrostatic painting (frosted black)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
URF-30X400-AL
URFS-30X400
URFS-30X600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch
(mm)
Main Body Material Height
(mm)
Main Body, Surface Treatment

195.08 €

1 55 Days 10400Aluminum90Anodized Aluminum

219.84 €

1 9 Days 10400Stainless Steel90[Mirror Surface] Polishing

232.53 €

1 9 Days 10600Stainless Steel98[Mirror Surface] Polishing

Loading...

  1. 1

Basic information

Main Body Type Imposition Type Surfaced Type Category Arched Additional Function NA
Applied Load(N) 1000 Mounting Method Female Thread Grip thickness(mm) 30
Handle Cross Sectional Shape Round shape

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360