Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SP2S-15 |
SP2S-20 |
SP2S-30 |
SP2S*20 |
SP2S*30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shape | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. d (Ø) | Tooth Width B (mm) | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Shape (details) | Setscrew (Accessory) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.90 € 5.61 € | 1 |
Same day
Stock | 10 | 15 | K Type | Round Hole | 4 | 5 | Round hole lathed finish | Pilot Hole Product | - | - | K2 | - | ||
7.73 € 4.02 € | 1 | Available |
Same day
Stock | 10 | 20 | B Type | Round Hole | 5 | 3 | Round hole lathed finish | Pilot Hole Product | - | - | B1 | - | |
11.25 € | 1 | Available | 5 Days | 10 | 30 | B Type | Round Hole | 6 | 3 | Round hole lathed finish | Pilot Hole Product | - | - | B1 | - | |
11.84 € | 1 | Available | 8 Days | 10 | 20 | B Type | Round hole+tap | 5 | 3 | Round hole+tap hole, two places | Finished product | 2-M3 | M3 | B1 | Available | |
12.56 € 5.65 € | 1 | Available |
Same day
Stock | 10 | 30 | B Type | Round hole+tap | 6 | 3 | Round hole+tap hole, two places | Finished product | 2-M4 | M4 | B1 | Available |
Loading...
Material (Details) | Steel | Surface Treatment | NA | Ground Tooth | NA |
---|---|---|---|---|---|
Backlash | Available | Precision(Old JIS) | Class 8 | Shaft Hole Specifications | Standard shaft hole product |
Material (Details) | EN 1.1191 Equiv. |
Configure
Stock
Basic Attributes
Number of Teeth(Teeth)
Shape
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia. d(Ø)
Tooth Width B(mm)
Shaft hole finished
Pilot Hole Product, Completed Product
Tapped Hole Size
Set screw size
Shape (details)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes