Configure
  • Nominal of Thread
  • Grip thickness D(mm)
  • Grip length(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days

Picked Knob (PKN)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Nominal of Thread

Grip thickness D

(mm)

Grip length

(mm)

RoHS?Minimum order quantity
M6
25
19
10
1 pieces
M5
25
19
10
1 pieces
M8
32
23
10
1 pieces
M6
32
23
10
1 pieces
M8
34
24.5
10
1 pieces
M10
44
34
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.55 €
( 4.22 € )
6 working days
3.10 €
( 3.69 € )
6 working days
5.77 €
( 6.87 € )
6 working days
5.10 €
( 6.07 € )
6 working days
4.56 €
( 5.43 € )
6 working days
7.56 €
( 9.00 € )
6 working days

More Information

Basic information

[Features]·Push/pull knob. ·RoHS compliant product. ·Operating temperature: Max. 110°C, Min.-20°C, Main body: Phenol resin, Gloss finish, Black