Ball Grip (Self Locking) (BLG)

Ball Grip (Self Locking) (BLG)
Can be installed by firmly inserting, enabling standard cold drawn bars (of tolerance h9) to be used as is.

[Features]
· The self-locking press fit grip uses a nylon bushing as an insert, features easy installation, and will not loosen, even under continuous intense vibration.
· Can be used with comfort anytime anywhere.
· No shaft threading required.
· A standard wrapping stick.
· Can be mounted to standard cold drawn bars (of tolerance h9).
· The nylon bushing is highly elastic and firmly adheres to the shaft surface.
· Moreover, the bushing serves to dampen vibration transmitted from the shaft, so that the mounted parts will not come loose as is often seen in screw-based types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BLG20
BLG25
BLG25A
BLG30
BLG30A
BLG35
BLG40
BLG40A
BLG45
BLG50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Insertion Hole Diameter d
(mm)
Grip thickness D
(mm)
Grip length
(mm)

3.39 €

1 6 Days 1062019

3.80 €

1 8 Days 1062524

3.78 €

1 6 Days 1082524

4.40 €

1 6 Days 1083028

4.39 €

1 6 Days 10103028

5.35 €

50 9 Days 10103533

6.69 €

1 6 Days 10124037

5.91 €

50 10 Days 10104037

8.51 €

10 10 Days 10144542

10.89 €

1 6 Days 10165046

Loading...

  1. 1

Basic information

Type Fixed Type Shape Ball Type Grip Material Phenol
Grip surface NA Mounting Section Material Polyamide Mounting Section Surface Treatment NA
Mounting Method Press Fit

Tech Support