Small XY-Axis Rack-and-Pinion Stage TAR

Small XY-Axis Rack-and-Pinion Stage TAR
[Features]
- Movement possible along the X and Y axis.
- Rack and pinion approach for quick feeding.
- Dovetail grooves used for the travel guide.
- Backlash correction feature.
- Thin and compact, since there is no mounting spacer and it attaches directly to the main body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TAR-2550XY

Part Number
TAR-2550XY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

629.16 €

1 9 Days 10

Loading...

  1. 1

Basic information

Table Size (Length) L (Range Selectable)(mm) 41 to 60 Table Size (Width) W (Range Selectable)(mm) Up to 25 Load Capacity (Range Selectable)(N) 30.1~50
Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Table Material Brass
Table Surface Treatment LTBC Plating Guiding Mechanism Dovetail Slide, Rack & Pinion Table Size (Thickness) H (Range Selectable)(mm) 40.1 to 50
Table Size (Length) L(mm) 50 Table Size (Width) W(mm) 25 Horizontal Load Capacity(N) 39.2
Stroke (X Distance)(mm) ±10 Stroke (Y Distance)(mm) ±10 Table Size (Thickness) H(mm) 44
Through Hole (Table Center Hole) Available Table Straightness(µm) 20 Table Parallelism(µm) 100
Feed Knob Position Holoaxial side Clamp Clamping Lever Reversed Standard
Feed method (rack & pinion type) Standard

This page is Small XY-Axis Rack-and-Pinion Stage TAR, part number TAR-2550XY.
You can find the detail information about specifications and dimensions on part number TAR-2550XY.

Tech Support