Ergo Pillar Grip Soft (EPG85SOFT)

Ergo Pillar Grip Soft (EPG85SOFT)
[Features]
· A grip that can be grabbed easily with a soft touch.
· Can be installed by firmly inserting, enabling standard cold drawn bars (of tolerance h9) to be used as is.
· A soft touch grip coated in thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPG85SOFT

Part Number
EPG85SOFT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

6.89 €

1 6 Days 10

Loading...

  1. 1

Basic information

Type Fixed Type Shape Stick type (straight) Grip Material Polypropylene + Thermoplastic Elastomers (TPE) Coating
Grip surface NA Mounting Section Material Polypropylene Mounting Section Surface Treatment NA
Mounting Method Press Fit Shaft Insertion Hole Diameter d(mm) 8 Grip thickness D(mm) 22
Grip length(mm) 85

Tech Support