Configure
  • Est. shipping days
    • All
    • Within 10 working days

Steel Roller Conveyor M Series (R-5015P) Diameter ø50.8 × Width 100 - 1000

Steel Roller Conveyor M Series (R-5015P) Diameter ø50.8 × Width 100 - 1000

Part number:

R-5015P-[500-3000/10]L-[100-1000/50]W-[75,100,150,200]P
Clear
Quantity:

Part number list

Number of items
Part number
R-5015P-[500-3000/10]L-[100-1000/50]W-[75,100,150,200]P
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
-
( - )
10 working days

More Information

Basic information

Moderate load type ø50 steel roller conveyor. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 50 mm units specifiable.