Configure
  • Est. shipping days
    • All
    • Within 13 working days

Stainless Steel Roller Conveyor M Series (RS-3810) Diameter ø38.1 × Width 100 - 600

Stainless Steel Roller Conveyor M Series (RS-3810) Diameter ø38.1 × Width 100 - 600

Part number:

RS-3810-[500-3000/10]L-[100-600/50]W-[50,75,100,150]P
Clear
Quantity:

Part number list

Number of items
Part number
RS-3810-[500-3000/10]L-[100-600/50]W-[50,75,100,150]P
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
-
( - )
13 working days

More Information

Basic information

A general purpose ø38 mm stainless steel roller. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 50 mm units specifiable.

[Features]
· Roller diameter is ø38.1, and minimum roller interval is P50.
· Roller width (nominal) 100W to 600W in increments of 50 mm as standard.