Urethane Coated Bolt (UB)

Urethane Coated Bolt (UB)
  • Volume Discount
Urethane bolt for use with snap clamp (straight type, swing type, down type, down mini type). Prevents damage to workpiece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UB4X15
UB5X15
UB5X30
UB6X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSM L
(mm)

5.91 €

1 Available 6 Days 10M4 x 0.715

6.52 €

1 Available 8 Days 10M5×0.815

6.54 €

1 Available 6 Days 10M5×0.830

7.02 €

1 Available 6 Days 10M6×120

Loading...

  1. 1

Tech Support